SKU
114990253
$20.00

This shield performs all the necessary voltage translation and provides an Arduino-compatible footprint to make it easier for you to plug in your existing Arduino shields or talk to other 5V hardware.

PRODUCT DETAILS

Description

Sometimes life can be a little difficult in the land of electronics when two systems talk a different voltage language. How do you make them talk to each other without making one of them burn out? 

The Shield Shield is the answer. This shield performs all the necessary voltage translation and provides an Arduino-compatible footprint to make it easier for you to plug in your existing Arduino shields or talk to other 5V hardware.

The shield converts the pin mapping of the Photon to Arduino pin layout and provides a voltage translation of 3.3V to/from 5V.

It uses Texas Instruments TXB0108PWR to do the voltage translation in between the Particle's device's 3.3V to a 5V logic. Unlike other IO pins, the analog pins are rated at only a max of 3.3V and NOT 5.0V. 

Please remember NOT to exceed this voltage at any time. The shield has an on-board voltage regulator and can be powered from 7V to 15V DC source. You could also power it via the USB plug on the Particle device alone but the current would be limited to 500mA.

Specifications

  • Operating voltage: 7 to 15V DC

  • Current consumption: standalone 7mA at 9V DC

  • Voltage translator with auto direction detect: TXB0108PWR

  • Dedicated MOSFET based voltage translator on I2C lines

  • Separate unidirectional quad buffer for driving heavy loads: 74ACT125

  • Diode protection on ADC pins

  • Dimensions: 3.4” x 2.1”


Part List

  • 1 x Arduino shield for Photon

Documents

Technical details

Dimensions 140mm x70mm x12mm
Weight G.W 37g
Battery Exclude

Part List

Arduino Shield for Photon 1

ECCN/HTS

HSCODE 8504909090
USHSCODE 8504902000
UPC 841454117711

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ