SKU
102110057
Rating:
91% of 100
$9.90
-
+

The second member of Wio Link family Cheaper, smaller and also lighter Wio Link platform compatible Compact design 5 minutes to build IoT application

attention icon

Warning

The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator.    

Thank you for your understanding.

Finally,  Wio Link now has a little brother – the Wio Node.

Wio Node was born with most of the features as its elder brother:

  • An  ESP8266 based open-source Wi-Fi development board

  • Supports Plug-n-Play Groves

  • Visual Configuration

  • OTA (Over-The-Air) Firmware Updates

  • RESTful APIs

  • IFTTT Application

  • Android & iOS APPs


But it is cheaper, smaller and also lighter in weight.


Even though the compact design only allows Wio Node to have two Grove connectors, it still offers as many as 2 Digital I/O, 1 Analog Input, 1 UART and 2 I2C interfaces to communicate with up to 42 (and more to come) Grove modules. Setting up an IoT device with Wio Node is piece of cake as all the Grove sensor/actuator modules can be visually configured to RESTful APIs on your mobile APPs, and the physical circuit connections does not involve any bread boarding, soldering, or wire jumpers, once you finish updating the firmware over-the-air (OTA), you’ll find out it only takes you 5 minutes to build an IoT application with the Wio Node.


Owing to its low-cost, easy-to-use and compact design, Wio Node can be used to build an IoT system where a large amount of ‘things’ are required to be connected to the internet. We have provided detailed instructions and rich tutorials at http://iot.seeed.cc/ to help you getting started with your Wio Node easily and quickly. You can also find out more interesting stuff at the Wio Community, where all the Wio fans gather to share their ideas and experiences.


Features

  • Cheaper, lighter, smaller, and simpler

  • Built around ESP 8266 Wifi module

  • Supports Plug-n-Play Groves

  • Visual Configuration

  • OTA (Over-The-Air) Firmware Updates

  • RESTful APIs

  • IFTTT Application

  • Android & iOS APPs

Technical details

Dimensions 28mm x28mm x6.7mm
Weight G.W 10g
Battery Exclude
Wi-Fi Network Protocol 802.11b/g/n
Wi-Fi Encryption Technologies WEP/TKIP/AES
Expansion (2x Grove Connectors) UART0/I2C0/D0, Analog/I2C1/D1
Operating Voltage 3V3
Maximum Charge Current 500mA
Digital I/O Pins 4
Analog Input Pins 1
DC Current PER I/O PIN 12mA
Flash Memory 4MByte (W25Q32B)
Input Voltage
Battery holder 3.0~4.2V
Micro USB 5V

Part List

Wio Node 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8517709000
UPC 841454117742

Smart Home with Wio Link/Wio Node and Telegram App

Building a smart home with seeedstudio Wio-Link/Wio-Node and connect it to Telegram bot.

Irrigation Control System Based on Wio Node

Irrigation Control System Based on Wio Node

The Internet Of Led Wall!

This is a cool and interesting tutorial to use Wio Node

Wio Node

Wiki of Wio Node

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    80%
    work well. good

    Review by

    Posted on

  8.  
    Rating
    60%
    Servers I'll like the concept and the Node works reasonably well, but server access can be sporadic (I'm using the International server) and I've been thinking about having my own server. You have some reasonable documentation on how to do this, but my experience has been with this sort of thing that there are always problems (and comments from others who have attempted this confirm this). There are a number of reasons not to do this, but a VM would be nice.

    Review by

    Posted on

  9.  
    Rating
    80%
    Wio node Seems to work well. Not very much documentation. I've had to figure out a lot of stuff myself. For instance, I have to have location services turned on to set up the node.

    Review by

    Posted on

Product Faqs


Sort by