SKU
110060422
$174.90
Grove IoT Developer Kit, iot, developer kit

PRODUCT DETAILS

Grove IoT Developer Kit - Microsoft Azure Edition contains an Intel® Edison module, an Intel® Edison for Arduino board, a Grove Base Shield, a set of Grove sensors and actuators with build-in Grove ports for rapid prototyping. Simply plug in the modules and you are ready to create. Part of Microsoft Azure IoT ecosystem.


About Intel® Edison For Arduino


The Intel® Edison compute module is designed for expert makers, entrepreneurs, and some industrial IoT applications, it provides ease-of-development for a range of prototyping projects or commercial ventures when performance matters. With an expansion board interfaces with a wide range of Arduino shields, Intel® Edison for Arduino allows quick and easy prototyping with open source hardware and a software development environment.


Features


Intel® Edison module:

  • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz. It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

  • The Intel Edison module will initially support development with Arduino and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

  • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.

  • Has an SD card connector, micro USB or standard sized USB host Type-A connector(via mechanical switch), Micro USB device, 6 analog inputs, and 20 ditial input/output pins, 1x UART, 1x I2C, and 1x ICSP 6-pin header (SPI) Power jack with 7V-15V DC input.


Related Products


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 904g
Battery Exclude
Form factor Board with 70-pin connector
Dimensions(Intel Edison module) 32.5 x 25.0 x 3.9 mm
Dimensions(Intel Edison for Arduino) 127.0 x 72.0 x 12.0 mm
Operating temperature 0 to 40 degC
Connector Hirose DF40 Series (1.5mm, 2.0mm, or 3.0mm stack height)
Max Memory size 4GB
Memory type DDR3, Nand Flash
Physical add. Ext. 32-bit
# of DIMMs 0
ECC Memory supported NO
SD Card 1 interface
UART 2 Controllers
I2C 2 Controllers
SPI 1 Controller with 2 chip select
I2S 1 Controller
GPIO Additional 12 (with 4 capable of PWM)
USB2.0 1 OTG Controller
Clock Output 32 KHz, 19.2 MHz
SoC 22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz
RAM 1 GB LPDDR3 POP memory
Flash Storage 4 GB eMMC
WiFi Broadcom 43340 802.11 a/b/g/n, Dual-band (2.4 and 5 GHz), On board antenna or external antenna SKU configurations
Bluetooth BT 4.0
Input 3.3V – 4.5V
Output 100ma @3.3V and 100ma @ 1.8V
Power Standby (No radios): 13mW, Standby (BT 4.0): 21.5mW, Standby (WiFi): 35 mW
CPU OS Yocto Linux v1.6
Arduino IDE, Eclipse supporting C, C++ & Python, Intel XDK supporting: Node.JS & HTML5
MCU OS RTOS
Development Environments MCU SDK and IDE

Part List

Intel® Edison module 1
Intel® Edison for Arduino 1
Grove Base Shield V2 1
Grove - Button 1
Grove - Sound Sensor 1
Grove - 3-Axis Digital Accelerometer(±1.5g) 1
Grove - Touch Sensor 1
Grove - Light Sensor 1
Grove - Temperature Sensor 1
Grove - LCD RGB Backlight 1
Grove - Rotary Angle Sensor(P) 1
Grove - Pieze Vibration Sensor 1
Grove - Buzzer 1
Grove - Green LED 1
Grove - Blue LED 1
Grove - Red LED 1
Stepper Motor Driver 1
Stepper Motor 1

LEARN AND DOCUMENTS

Learn

Grove IoT Developer Kit – Microsoft Azure Edition contains an Intel® Edison module, an Intel® Edison for Arduino board, a Grove Base Shield, a set of Grove sensors and actuators with build-in Grove ports for rapid prototyping. Simply plug in the modules a

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ