SKU
105990030
$15.99
-
+
Compatibility with 12 - 24V RGB LED Strip 4 PWM output (RGBW) On board 64kb SPI flash / E2prom (for OTA firmware updates) Built-in Auto LED RF activity (for nRF24L01 +)

RGBW Stripe WireLess Shield has 4 PWM output to connect RGBW LED Strip. Anyone can handle a load of 1.5 A with a voltage of 5 to 24 V.

Integrated control in 5 Arduino easily provide power from the input power supply. Self-renewing fuse protects LED Strip overcurrent.

For remote control RGB tape used popular transceiver nRF24L01+. The most interesting is that the board has a memory, and you can now update the firmware of your Arduino through the air!


Features

  • Compatibility with 12 - 24V RGB LED Strip

  • 4 PWM output (RGBW)

  • On board 64kb SPI flash / E2prom (for OTA firmware updates)

  • Built-in Auto LED RF activity (for nRF24L01 +)

  • Mini transceiver 2.4G nRF24L01 +

  • Self-renewing fuse

  • Built-in button

  • GROVE-compatible connector: I2C

  • Length: 68.6 mm

  • Width: 53.4 mm

  • Weight: 25g


Part List

  • RGBW Strip WireLess Shield x 1 pcs


Documents

Please visit the wiki page for more information about this product. We will be very grateful to you for helping us improve our documentation. Add more description or demo code. For technical support, please publish your question on our blog.

Technical details

Dimensions 80mm x120mm x25.5mm
Weight G.W 27g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
UPC 841454117834

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.