SKU
114990575
Rating:
100% of 100
$30.00
Low-power consumption of the Intel® Curie™ Module Recognises gestures, and features a six-axis accelerometer and gyroscope Bluetooth connection Compiles Arduino sketches RTOS and framework by Intel open sourced

Genuino 101 is a learning and development board that delivers the performance and low-power consumption of the Intel® Curie™ Module with the simplicity of Arduino at an entry-level price.

It combines the ease-of-use of the classic boards with the latest technologies. The board recognises gestures, and features a six-axis accelerometer and gyroscope. Control your projects with your phone over Bluetooth connectivity!

The module contains two tiny cores, an x86 (Quark) and a 32-bit ARC architecture core, both clocked at 32MHz. The Intel toolchain compiles your Arduino sketches optimally across both cores to accomplish the most demanding tasks.

The Real-Time Operating Systems (RTOS) and framework developed by Intel is scheduled to be open sourced in March 2016. Until then, it's not possible to interface with it directly; only the Arduino core can do it via static mailboxes, so it can only accomplish a predefined list of tasks (interface with PC using USB, program the sketch into flash, expose Bluetooth LE functionality to sketch, perform PWM). The RTOS for Intel Curie is still under development and new functions and features will be released in the near future.

The 101 comes with 14 digital input/output pins (of which 4 can be used as PWM outputs), 6 analog inputs, a USB connector for serial communication and sketch upload, a power jack, an ICSP header with SPI signals and I2C dedicated pins.

The board operating voltage and I/O is 3.3V but all pins are protected against 5V overvoltage.


Features

  • Microcontroller: Intel® Curie™

  • Operating Voltage: 3.3V (5V tolerant I/O)

  • Input Voltage (recommended): 7-12V

  • Input Voltage (limit): 7-20V

  • Digital I/O Pins: 14 (4 provide PWM output)

  • PWM Digital I/O Pins: 4

  • Analog Input Pins: 6

  • DC Current per I/O Pin: 20 mA

  • Flash Memory: 196 kB

  • SRAM: 24 kB

  • Clock Speed: 32MHz

  • Bluetooth LE

  • 6-axis accelerometer/gyro


Note

  • The Genuino 101 is only available for customers outside the US.


Part List

  • 1 x Genuino 101

Technical details

Dimensions 80mm x60mm x20mm
Weight G.W 35g
Battery Exclude

ECCN/HTS

HSCODE 8543709990
FCC 1
CE 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.