SKU
114990584
Rating:
99% of 100
$39.95

Raspberry Pi 3 Model B is the first module of the third-generation Raspberry Pi with Bluetooth 4.1 and Wifi.

Raspberry Pi 3 Model B is the first module of the third-generation Raspberry Pi with Bluetooth 4.1 and Wifi. It is the most famous powerful pocket SBC(single board computer) around the world. You can use this credit card sized computer to process documents, control robots, play large games, and watch HD videos...

 

Such a petite body has such huge power, mainly thanks to its powerful Quad Core Broadcom BCM2837 64bit CPU. Which upgraded the processor speed from the Raspberry Pi 2 900Mhz to Pi 3 1.2Ghz.

 

Another exciting upgrade is the Pi 3 B adds an onboard Bluetooth module and an onboard wifi module. The powerful wireless connectivity allows the Raspberry Pi to have a wider range of applications without the need for a wireless expansion module.

 

Meanwhile, Raspberry Pi 3B strengthens the power management system. Now the power source supplied by the Micro USB has increased to 2.5A. Which means it can drive more peripherals, such as a mouse, a keyboard, a speaker and more.

 

On top of all that, Raspberry Pi 3B's 40Pin GPIO Header is fully compatible with Raspberry Pi 2. You can use all the existing Raspberry Pi 2 accessories and kits with the new Raspberry Pi 3 Model B!  

 

Now the Raspberry Pi 4 has been released, the new Raspberry Pi 4 has 3 versions depending on the size of RAM, you can choose according to your needs: 

 

attention icon

Note

The Raspberry Pi 3 Model B+ was released on the π day( March 14 ) of 2018, it is the update version of Raspberry Pi 3 Model B

Features

  • Quad Core 1.2GHz Broadcom BCM2837 64bit CPU
  • 1GB RAM
  • BCM43438 wireless LAN and Bluetooth Low Energy (BLE) on board
  • 100 Base Ethernet
  • CSI camera port for connecting a Raspberry Pi camera
  • DSI display port for connecting a Raspberry Pi touchscreen display
  • 4 USB 2 ports / 40-pin extended GPIO

Raspberry Pi Hat 

We have a variety of Raspberry Pi accessories to help the Raspberry Pi achieve more features. For example, 4G communication hat, speech acquisition and noise reduction hat, high-precision ADC hat, CAN BUS communication hat, and RS485 communication hat.  You can click the image below to view all our Raspberry hat.

Raspberry pi 3B hat 


Technical details

Dimensions 120mm x75mm x34mm
Weight G.W 75g
Battery Exclude

Part List

Raspberry Pi 3 Model B 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8517700000
UPC 841454117407
FCC 1
CE 1
ROHS 1

Raspberry Pi as Robot Arm Controller with 3D Gesture Shield

Using a 3D Gesture Tracking Shield for Raspberry Pi MGC3130 to control uArm robot to transfer part from one location to other location.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    80%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
     

    Review by

    Posted on

  13.  
    Rating
    100%
     

    Review by

    Posted on

  14.  
    Rating
    100%
    a nice and classic raspberry 3. the reference that does need any review. work like it should be and it will fill its purpose

    Review by

    Posted on

  15.  
    Rating
    100%
     

    Review by

    Posted on

  16.  
    Rating
    100%
     

    Review by

    Posted on

  17.  
    Rating
    100%
     

    Review by

    Posted on

  18.  
    Rating
    100%
     

    Review by

    Posted on

  19.  
    Rating
    100%
     

    Review by

    Posted on

  20.  
    Rating
    100%
     

    Review by

    Posted on

  21.  
    Rating
    100%
     

    Review by

    Posted on

  22.  
    Rating
    100%
     

    Review by

    Posted on

  23.  
    Rating
    100%
     

    Review by

    Posted on

  24.  
    Rating
    100%
     

    Review by

    Posted on

  25.  
    Rating
    100%
    Thanks

    Review by

    Posted on

  26.  
    Rating
    100%
     

    Review by

    Posted on

  27.  
    Rating
    100%
     

    Review by

    Posted on

  28.  
    Rating
    100%
     

    Review by

    Posted on

  29.  
    Rating
    100%
     

    Review by

    Posted on

  30.  
    Rating
    100%
     

    Review by

    Posted on

  31.  
    Rating
    100%
    Good Product, I like it. Packing Good. Safe.

    Review by

    Posted on

  32.  
    Rating
    100%
     

    Review by

    Posted on

  33.  
    Rating
    100%
     

    Review by

    Posted on

  34.  
    Rating
    100%
     

    Review by

    Posted on

  35.  
    Rating
    100%
     

    Review by

    Posted on

  36.  
    Rating
    100%
     

    Review by

    Posted on

  37.  
    Rating
    100%
     

    Review by

    Posted on

  38.  
    Rating
    100%
     

    Review by

    Posted on

  39.  
    Rating
    100%
     

    Review by

    Posted on

  40.  
    Rating
    100%
     

    Review by

    Posted on

  41.  
    Rating
    100%
     

    Review by

    Posted on

  42.  
    Rating
    100%
     

    Review by

    Posted on

  43.  
    Rating
    100%
     

    Review by

    Posted on

  44.  
    Rating
    100%
     

    Review by

    Posted on

  45.  
    Rating
    100%
     

    Review by

    Posted on

  46.  
    Rating
    100%
     

    Review by

    Posted on

  47.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.