SKU
313080030
Rating:
100% of 100
Special Price $0.90 Regular Price $10.95
-
+

This adapter can supply a voltage of 12VDC at 1.2A and has 5 different adapter plugs that suit the regions; US, UK, EU, SAA, and China. The design of the plugs allows them to be easily attached to the adapter.

PRODUCT DETAILS

Tip

You can use this adapter to power up our latest ODYSSEY – X86 Single Board Computers.

Description

You may travel around the world but will face a situation where you cannot find a suitable power adapter because different regions use different types of power adapters.

If you have this international wall adapter power supply, you don’t have to worry about this problem anymore. This adapter can supply a voltage of 12VDC at 1.2A and has 5 different adapter plugs that suit the regions; US, UK, EU, SAA, and China. The design of the plugs allows them to be easily attached to the adapter.

Next time when you travel aboard, take this adapter with you and you will be fearless about powering all your devices.

Specifications

Input
Item Specification Min Typ. Max
Normal AC Input Voltage Single Phase 100VAC 100VAC/220VAC 240VAC
AC Input Voltage Range Single Phase 90VAC 100VAC/220VAC 264VAC
AC Input Frequency Single Phase 47Hz 50/60Hz 63Hz
AC Input Current Typical Input Voltages & Output at Full Load 350mA
AC Inrush Current Typical Input Voltages & Output at Full Load, 25°C 30A
Output
Item Specification Min Typ. Max
Normal DC Output Voltage 12VDC
DC Output Voltage Range Typical Output Voltage  ±5% 11.40V 12.60V
Load Current Range 1.50A
Peak Load Current Time < 60s
Ripple Typical Input Voltage, Typical Load Current, 25°C 200mA
Hold-up Time At typical input voltage and full load 10ms
Turn-on Delay Typical Input Voltage, Typical Load Current 3s
Over Current Protection Auto recovery
Short Circuit Protection The Adapter shall not be damaged by shorting the DC Output to Ground
Over Voltage Protection
Environment
Item Specification Min Typ. Max
Operating Temperature 0°C 40°C
Storage Temperature -20°C 85°C
Operating Humidity Non-condensing 5%RH 90%RH
Storage Humidity Non-condensing 5%RH 90%RH

Parts List

  • 1 x US plug
  • 1 x UK plug
  • 1 x Europe plug
  • 1 x SAA plug
  • 1 x China plug
  • 1 x Adapter

ECCN/HTS

HSCODE 8501101000
USHSCODE 8504409510
UPC 841454119050

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ