SKU
114990510
$34.90
The HiFiBerry Digi+ is a high-quality S/PDIF output board for the Raspberry Pi (newer models with 40 pin GPIO connector)

PRODUCT DETAILS

The HiFiBerry Digi+ is a high-quality S/PDIF output board for the Raspberry Pi (newer models with 40 pin GPIO connector).

Usage recommendations

  • high quality digital audio connection

  • to connect high quality DACs using an optical or electrical output

Features

  • Dedicated S/PDIF interface chip supports up to 192kHz/24bit resolution

  • Optical (Toslink) and electrical outputs

  • Bit-perfect output, audio data stream will not be modified in any way

  • Connects directly to the Raspberry Pi, no additional cables needed

  • No soldering, comes as a pre-fabricated kit. You just plug it onto the Raspberry Pi, it is conform to the Raspberry Pi hardware-attached-on-top (HAT) specification.

  • Compatible with Raspberry Pi models A+, B+ and 2B (Zero after soldering the GPIO header)

  • Directly powered from the Raspberry Pi, no additional power supply

  • Comes with all components required to mount it. We include 4 M2.5x12mm spacers to fix the board onto the Raspberry Pi.

Part List

  • 1 x HiFiBerry Digi+ standard audio board

  • 4 x M2.5x12mm spacers to mount on the Raspberry Pi

For any technical support, please contact our user guides and forum: http://support.hifiberry.com/hc/en-us/

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ