SKU
114990508
$59.90
The HiFiBerry Amp+ is a high-quality, highly efficient Class-D power amplifier for the Raspberry Pi (newer models with 40 pin GPIO connector), that is mounted onto the Raspberry Pi to create a stereo audio system

PRODUCT DETAILS

The HiFiBerry Amp+ is a high-quality, highly efficient Class-D power amplifier for the Raspberry Pi (newer models with 40 pin GPIO connector), that is mounted onto the Raspberry Pi to create a stereo audio system. The speakers just have to be connected directly, which makes it an ideal module for multi-room audio installations.

Usage recommendations

  • small and elegant music playback devices

  • home automation and multi-room audio systems

  • solutions that require high-quality sound but unobtrusive appearance

Features

  • Up to 25W output power

  • Capable of driving a pair of 4 Ohm speakers

  • Fully controllable from the Raspberry Pi

  • 44.1kHz and 48kHz sample rates

  • Digital-analog conversion included, no need for external DACs or sound cards

  • Fully digital sound path for optimal audio performance

  • Connects directly to the Raspberry Pi A+, B+ and 2B, no additional cables needed (Zero compatible after soldering the GPIO header)

  • Only one 12-18V external power supply needed for both AMP+ and the Raspberry Pi, no need for USB power supply anymore

  • No soldering required, the AMP+ is directly mounted on the Raspberry Pi A+/B+ in less than a minute

Part List

  • 1 x HiFiBerry DAC+ pro audio board

  • 4 x M2.5x12mm spacers to mount on the Raspberry Pi

Connection guide: http://support.hifiberry.com/hc/en-us/articles/205377061-Connecting-power-supply-and-speakers

For any technical support, please contact our user guides and forum: http://support.hifiberry.com/hc/en-us/

Note: Do not connect both power supplies to the Raspberry Pi and the AMP+, as this could damage the devices. Only one 12-18V power supply connected to the AMP+ is necessary, this powers the Raspberry Pi as well. We recommend the following power supply: Meanwell GS60A18-P1J

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 62g
Battery Exclude

ECCN/HTS

HSCODE 8518900090
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ