SKU
103020030
$5.90
-
+
Grove - Mouser Encoder is mechanical incremental rotary encoder (A, B channel) with feedback of direction and speed[1]

Grove - Mouser Encoder is mechanical incremental rotary encoder (A, B channel) with feedback of direction and speed[1]. It features standard Grove interface that will save your lots of work in wiring and programming. Also, it is well adapted to heavy duty and a harsh environment. This product can be applied in toys, robots, and consumer input devices.

Note that the rotating speed is designed to be less 1000 rad/min(radian per minute).

FEATURES

  • Versatile for different environment.

  • Well adapted for heavy duty and harsh environment.

  • With detents and a nice feel.

  • Standard Grove interface for easier programming and wiring.

  • Accurate and reliable.

SPECIFICATION

Min. Typical Max.
Operating voltage(V) 3.3 5.5
Operating current(mA) 10 13
Duty(constant speed) 50%
Phase difference(constant speed) π/4
Pulse per circle 12



Technical details

Dimensions 130mm x90mm x18mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Mouse Encoder 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8517700000
UPC 841454118183
ROHS 1

Grove - Mouse Encoder

Grove - Mouse Encoder is a type of mechanical incremental rotary encoder with feedback data of rotary direction and rotary speed[1]. It features standard Grove interface that will save your lots of work in wiring and programming.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by