SKU
102990283
Rating:
100% of 100
$49.95
intel edison, intel, edison, arduino, shield for arduino

PRODUCT DETAILS

The Intel® Edison development platform is bringing down barriers in the world of wearables and IoT technology.


FEATURES

  • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz. It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

  • The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

  • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.


SPECIFICATION

Physica
Form factor Board with 70-pin connector
Dimensions 32.5 x 25.0 x 3.9 mm
Operating temperature 0 to 40 degC
Connector Hirose DF40 Series
(1.5mm, 2.0mm, or 3.0mm stack height)
Memory
Max Memory size 4GB
Memory type DDR3, Nand Flash
Physical add. Ext. 32-bit
# of DIMMs 0
ECC Memory supported: NO
External Interfaces
SD Card 1 Interface
UART 2 Controllers
I2C 2 Controllers
SPI 1 Controller with 2 chip selects
I2S 1 Controller
GPIO Additional 12 (with 4 capable of PWM)
USB 2.0 1 OTG Controller
Clock Output 32 KHz, 19.2 MHz
Major Edison Components
SoC 22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz
RAM 1 GB LPDDR3 POP memory
Flash Storage 4 GB eMMC
WiFi Broadcom 43340 802.11 a/b/g/n
Dual-band (2.4 and 5 GHz)
On board antenna or external antenna SKU configurations
Bluetooth BT 4.0
Power
Input 3.3V – 4.5V
Output 100ma @3.3V and 100ma @ 1.8V
Power Standby (No radios): 13mW
Standby (BT 4.0): 21.5mW
Standby (WiFi): 35 mW
Firmware + Software
CPU OS Yocto Linux v1.6
Development Environments Arduino IDE
Eclipse supporting: C, C++ & Python
Intel XDK supporting: Node.JS & HTML5
MCU OS RTOS
Development Environments MCU SDK and IDE



Technical details

Dimensions 135mm x80mm x35mm
Weight G.W 79g
Battery Exclude

Part List

Intel® Edison Compute Module 1

ECCN/HTS

HSCODE 8543909000
FCC 1
CE 1
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

Support product highlights, featured content, downloads and more for Intel® Boards and Kits
This document describes the features, benefits, and high-level specifications for Intel® Edison Boards.
Discussing about Intel® Edison here.
Create prototypes and get to market faster. Bring your ideas to life with this cutting edge, adaptive technology made for a range of prototyping projects and commercial ventures.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ