SKU
114990494
Rating:
100% of 100
$99.00
High performance development platform supporting AOSP,Debian,OpenEmbedded HiSilicon Kirin 6220 eight-core ARM Cortex-A53 64-bit SoC running at 1.2GHz

This product is DISCONTINUED, you can choose the HiKey 960 Development Board as an alternative.

The HiKey board was the first board to be certified 96Boards Consumer Edition compatible. This is a new version in 2GB variants from LeMaker. The board is based around the HiSilicon Kirin 6220 eight-core ARM Cortex-A53 64-bit SoC running at 1.2GHz and delivering over 10,000 Dhrystone VAX MIPS total performance. The SoC also delivers high performance 3D graphics support with its ARM Mali 450-MP4 GPU.

800MHz LPDDR3 DRAM, 8GB eMMC Flash Storage and the standard 96Boards microSD v3.0 socket provide high performance. Flexible storage options and connectivity are available through 802.11a/b/g/n WiFi, Bluetooth 4.0 LE, three high speed USB 2.0 ports (1 OTG), an HDMI 1.3 1080p video output with audio, and Maker, DSI display and CSI camera interfaces. The board is the standard 96Boards credit-card form factor powered by an 8-18V DC 2A power supply.


Specification

SoCKirin 620
CPUARM® CortexTM-A53 Octa-core 64-bit up to 1.2GHz (ARM v8 instruction set)
GPUARM Mali 450-MP4, supporting 3D graphics processing, OpenGL ES 1.1/2.0, OpenVG 1.1, 2000Mega@500 MHz, 110M triangle@500 MHz, and 32G flops@500MHz
RAM2GB LPDDR3 SDRAM @ 800MHz
PMUHI6553V100, MicroSD card slot
Storage8GB eMMC on board storage
Ethernet PortUSB2.0 expansion
WirelessWi-Fi 802.11 b/g/n 2.4GHz, Dual-mode bluetooth and bluetooth low energy, HDMI output up to FHD 1080P
USB2 x USB2.0 Host, 1 x USB 2.0 OTG
Display1 x HDMI 1.4 (Type A - full), 1 x MIPI-DSI
Video1080p@30 fps HD video encoding, supporting 1080p@30 fps HD camera, 1080p@30 fps HD video decoding, Supports H.264, SVC, MPEG1/2/4, H.263, VC-1, WMV9, DivX, RV8/9/10, AVS, VP8
AudioHDMI output
Camera1 x MIPI-CSI
Expansion Interface40 pin low speed expansion connector: +1.8V, +5V, SYS_DCIN, GND, UART, I2C, SPI, PCM, PWM,GPIO x12, 60 pin high speed expansion connector: SDIO, MIPI_DSI, MIPI_CSI
LED1 x WiFi activity LED(Yellow), 1 x BT activity LED (Blue), 4 x User LEDs (Green)
Power ButtonButton Power on/off Reset the system
Power Source8V~18V@3A, Plug specification is inner diameter 1.7mm and outer diameter 4.8mm
OS SupportAndroid 4.2/Linux
Size85mm x 55mm


Part List

  • 1 x Hikey

  • 1 x Power Jack Convertor


Documents

This product is designed by 96 boards, For any technical support or suggestion, please kindly go to their forum.

Technical details

Dimensions 114mm x80mm x25mm
Weight G.W 61g
Battery Exclude

ECCN/HTS

HSCODE 8471504090
FCC 1
CE 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Great board with 96boards standard connectors The A53 is a slow processor, but it's very efficient. The moment a Linux-ready 96boards SBC comes out with a faster processor I will likely replace this. But for now, it's better than the alternatives.

    Review by

    Posted on

  2.  
    Rating
    100%
    One of the better SBCs. I purchased two of these for a review on my YouTube channel, (MickMake).
    I found the HiKey to run a lot cooler than comparable 8 core SBCs, although support for the latest Linux kernel was dubious.
    The production quality of the board was excellent, and provides a vast array of options for the Maker, but for some the 2mm pitch GPIO header might be annoying.

    Review by

    Posted on

  3.  
    Rating
    100%
    Fast shipping, great service Free shipping is fast to US. Price is better than 1GB version with shipping from other vendors. Great purchasing experience.
    We had used DB-410c 96boards for our development.
    When we need to work on TrustZone, this HiKey board is the choice. Great thing about 96boards is our interface board for DB-410c also works for HiKey board.
    One minor thing about HiKey board is I wish it uses switch like DB-410c instead of jumpers to set different modes.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.