SKU
103020031
Rating:
100% of 100
$6.90
-
+

Specially designed for Photon Plug and play Up to 8 Grove ports for various types of interface Compact design Provides 4 fit-holes

Grove Base Shield for Photon is an expansion board which incorporated the standard Grove interfaces to let you build more powerful and intelligent applications with richer and cost-effective Grove functional modules. It gets three digital ports, two analog ports, two I2C ports and one UART port. It’s a plug-and-play shield designed to accelerate prototyping dramatically.

attention icon

Attention

This shield can not work with Particle Mesh, only compatible with Particle Photon


Features

  • Compatible with Photon

  • Standard Grove interfaces to connect to a large family of Grove sensors and actuators

  • I2C, UART ports integrated


Specification

  • Grove Ports: 3 digital ports, 2 analog ports, 2 I2C ports and 1 UART port.

  • Dimensions: 53 x 53 mm

  • Weight: 18g


Application ideas

  • Compact IoT applications such as smart router.

Technical details

Dimensions 65mm x78mm x11.8mm
Weight G.W 19g
Battery Exclude

Part List

Particle Photon Base Shield 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454118459

Particle Photon Base Shield

Wiki of Particle Photon Base Shield

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Does the "Particle Photon Base Shield" work with the new "Particle Mesh" boards? Accidentally ordered the wrong base board.
    Question by: Erik van Roode on 2019-03-11 01:01:47

    Hi Erik, unfortunately, this board can not work with the particle mesh. However we will release the particle mesh grove shield recently, please stay tuned. Regards

    Answer by: admin on 2019-03-11 09:49:00