
We've released the upgrade version Grove - MP3 V3,
the same price, much more function support.
Grove - MP3 v2.0 is a tiny-size and compact audio module. It supports operations including shuffle and play in an order of various audio files such as WAV and WMV ones. With serial communication, you can use all predefined commands or even the combinations of them to play the music. This module also supports general file systems like FAT16 and FAT32. It gets a Grove UART interface, a 3.5mm audio jack and a micro-SD slot. With this module, you can get some “voices” for silent applications.
Tip
We've released the upgrade version Grove - MP3 V3, the same price, much more function support.
Features
General operations on audio files
On-board micro-SD slot and 3.5mm audio jack
Support sample rate of 8/11.025/12/16/22.05/24/32/44.1/48(KHz)
24-bit DAC output, 90 dB(at Max.) dynamic output range, signal-noise ratio at 85 dB
MP3, WMW and WAV audio formats and FAT16, FAT32 files system supported
Embed 10 levels of equalization in total
Specifications
Input: 5V(DC)
Operating current (without signal output state): less than 15 mA
Operating current (with signal output state): less than 40 mA
Chip: KT403A
Chip LDO output voltage: 3.3 V
Chip output current: 100 mA(at Max.)
File formats supported: MP3, WAV, WMA
Maximum memory supported for SD card: 32 GB
Sampled rate : 8/11.025/12/16/22.05/24/32/44.1/48 (KHz)
Technical details
Dimensions | 55mm x55mm x10mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Grove - MP3 v2.0 | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 90230000 |
UPC | 841454118169 |
We made a piano using a touch sensor, as well as leaves for piano keys.
Grove - MP3 v2.0 is a tiny-sized and compact audio module. It supports various audio file operations for an audio file of MP3, WAV and WMV format, such as random music playing, play music in specific files, and so on.
Posted on
Posted on
Product Faqs
Hi LEE, It will be available tomorrow. See you then (∩_∩)
Hello, I mean something like Sony SRS-X11, bluetooth speakers that can be also used by connecting a jack 2.5mm. Regards!