SKU
110060182
$99.00
-
+
Pocket size Programmable and open source Range from 100℃ to 400℃ Includes 2 types of iron tips

notice.png


Notice:

There might be abnormal noise when power connected due to Multi-slip cylindrical seat design.

Contact order@seeed.cc if you have any further need.


What is Mini Soldering Iron?

Mini Soldering Iron is a small, lightweight and rapid-heating (cold to 300℃ in 10 seconds) soldering iron with an OLED screen, which is perfect for kit building and other soldering applications.

This Mini Soldering Iron is programmable and the temperature can be controlled accurately from 100℃ to 400℃. Benefiting from the dual temperature and accelerator sensors, the soldering iron is equipped with the following two features to ensure users' safety: sleeping mode and over-heating notification.

The iron tip is replaceable and we include 2 types of iron tips in this package.


Features

Mini Soldering Iron

Mini Soldering Iron

Mini Soldering Iron

Programmable system with free firmware upgrade, you could either program the temperate range or create your very own boot logo.
(adjust mode of gesture temperature will be coming soon)
Easy temperature control from 100℃ to 400℃.
Press Button A and B to heat up or cool the temperature down
We provide two types of iron tips “BC2” and “B2” to let you have more choices building your projects

Mini Soldering Iron

Mini Soldering Iron

Mini Soldering Iron

Dual temperature and accelerator sensors enable your to have a better safety and smart controlSmall and lightweight enough allows users to easily bring it with themOne package includes all the add-ons needed to use the Mini Soldering Iron for developing your projects


Specifications

ScreenOLED
USB PortMicro USB
Power PortDC5525
Operating Part DimensionsLength: 96mm, Diameter: 16.5mm
Heating Part DimensionsLength: 33mm, Diameter: 5.5mm
Weight33g (power adaptor not included)
Power65W
Adjustable Temperature Range100℃ - 400℃
Temperature Stability±2%
Voltage Input100V-240V


Part list

Mini Soldering Iron Deluxe Kit (US Standard)

  • Mini Soldering Iron Operating Part x 1

  • PCB soldering kit

  • Soldering Iron Tip Type-BC2 x 1

  • Earth Clamps x 1

  • Soldering Tron Tip Type-B2 x 1

  • User Manual x1

  • Soldering Iron Stand x 1

  • Small Carrying Bag x1

  • DC5525 Power Adapter x 1


Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 487g
Battery Exclude

Part List

Mini Soldering Iron Deluxe Kit (US Standard) 1

ECCN/HTS

HSCODE 8515110000
USHSCODE 8515.11.0000
UPC 841454118435
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.