SKU
110020028
$29.90
-
+
Description This is a DIY kit for you to make a saving box with built-in coin counter

Description

This is a DIY kit for you to make a saving box with built-in coin counter. The box counts the coins putting inside and show the number on the screen.

How to make?

Key feature:

  • Plug-and-play

  • Easy assemble

  • Great fun for painting

    Considering each wooden board is bare, which means you can fly your imagination and stain it the color you prefer yourself or with kids, friends, etc.

Parts list

  • Grove Line finder*1
  • Grove Joint2.0*1
  • Grove - 4-Digit Display *1
  • USB cable *1
  • Power adapter * 1
  • Wooden boards*1
  • Kraft bracket *1
  • Plastic rivet *1
  • Screwdriver *1
  • Sticker *1
  • Manual * 1

Technical details

Dimensions 280mm x165mm x40mm
Weight G.W 416g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by