SKU
110070022
Rating:
90% of 100
$1.90
-
+

Grove - Wrapper is a kind of wrapper to fix and protect Grove modules

Grove - Wrapper is a kind of wrapper to fix and protect Grove modules. It will save you a lot of work on aligning your modules, and it will easy for you to show your project. For example, it will simpler to take pictures for showing your product on the Internet, and it will give a clear and clean scene if you use Grove - Wrapper to demo your project. What is more, it is expandable for Lego, mechanical parts, and so on, this will introduce flavor into your work and make your project adapt to various circumstances. The mechanical design of Grove - Wrapper also make it easy to assemble and disassemble modules.
Notethat around 85% of all Grove modules are supported by Grove - Wrapper.
Note that Grove - Wrapper series have two size of wrappers, each gets four colors, and there are totally eight SKUs that are listed at Specifications section.

Features

  • Flex fastener to install and replace Grove modules conveniently.

  • Always keep your project safe.

  • Half-open space, no disruption for using Grove modules.

  • Compatible with Lego and Makeblock modules that will make your project adapting and interesting.

  • Support being fastened with screws(M2, M4).

  • Mutual-connect-able like Lego modules does.

  • Colorful wrappers.

Specification

Dimension(big one) 50 × 25 × 13 mm
Plane dimension(small one) 25 ×25 × 13 mm
Material ABS
Color Blue, green, yellow and red for both sizes for wrapper.

Different type of wrapper and corresponding SKU

Product name

SKU

Grove - Red Wrapper 1*1(4 PCS pack) 110070020
Grove - Yellow Wrapper 1*1(4 PCS pack) 110070021
Grove - Blue Wrapper 1*1(4 PCS pack) 110070022
Grove - Green Wrapper 1*1(4 PCS pack) 110070023
Grove - Red Wrapper 1*2(4 PCS pack) 110070024
Grove - Yellow Wrapper 1*2(4 PCS pack) 110070025
Grove - Blue Wrapper 1*2(4 PCS pack) 110070026
Grove - Green Wrapper 1*2(4 PCS pack) 110070027

 

Technical details

Dimensions 80mm x80mm x16mm
Weight G.W 17g
Battery Exclude

Part List

Grove - Blue Wrapper 1*1 4

ECCN/HTS

HSCODE 3926909090
USHSCODE 8473.30.5100
UPC 841454118091

Grove - Blue Wrapper 1*1(4 PCS pack)

Wiki of Grove - Blue Wrapper 1*1(4 PCS pack)

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.