SKU
102110018
Rating:
98% of 100
$14.90
-
+
Co-design by Seeed and MTK Media Tek MT7688 Generous memory and storage Python, Node.js and C as option MediaTek Labs site support ,LinkIt Smart 7688,OpenWrt

LinkIt Smart 7688


The Linklt Smart 7688 development platform offers two developments boards:

  • Linklt Smart 7688: MPU only. Powered by Media Tek MT7688.

  • Linklt Smart 7688 Duo: MPU and MCU. Powered by Media Tek MT7688 and ATmega 32U4.


LinkIt Smart 7688 is an open development board which is based on OpenWrt Linux distribution and MT7688. The board is designed especially to enable the prototyping of Rich IoT Application for Smart Home. The board offers you the memory and packet storage to enable robust video processing. The platform also offers options to create device applications in Python, Node.js and C programming language.


LinkIt Smart 7688 is a co-design product by Seeed Studio and MediaTek. It brings together the parties' knowledge in open hardware and industry leading reference designs for IoT devices to create this powerful development board.


LinkIt Smart 7688 is fully supported on the MediaTek Labs site: check out the LinkIt section and register here to download the SDK, participate in the Forums, and more.


Note (important)

In order to protect the product from improper operation, please pay attention to below notes.

  • Choose more reliable power adapter with stable output.

  • Recommended conditions of power input source for 7688:

1. Overshoot voltage of power input should not over 5.5.

2. Voltage wave should be within ±100mV of rated voltage.


Features

  • Single input single output(1T1R) Wi-Fi 802.11 b/g/n.

  • Pin-out for GPIO, I2C, I2S, SPI, UART, PWM and Ethernet Port.

  • 580 MHz MIPS CPU.

  • 32MB flash and 128MB DDR2 RAM.

  • USB host.

  • Micro SD slot.



Technical details

Dimensions 56mm x26mm x18mm
Weight G.W 13g
Battery Exclude
MPU
Chipset MT7688AN
Core MIPS24KEc
Clock speed 580MHz
Working voltage 3.3V
PCB Size
Dimensions 55.7 x 26 mm
Memory
Flash 32MB
RAM 128MB DDR2
USB Power 5V (USB micro-B)
VCC 3.3V (Pin Breakout)
Pin Count 22 (MT7688AN)
Voltage 3.3V
Pin Count 4 (MT7688AN)
Voltage 3.3V
Max. Resolution 7 bits (customizable)
Maximum Frequency@Resolution 100kHz@1-bit50kHz@2-bit / 25kHz@3-bit 12.5kHz@4-bit / 6.25kHz@5-bit3.125kHz@6-bit / 1.5625kHz@7-bit (Standard mode)
Maximum Frequency@Resolution 40MHz@1-bit20MHz@2-bit / 10MHz@3-bit 5MHz@4-bit / 2.5MHz@5-bit1.25Mhz@6-bit / 625kHz@7-bit (Fast mode)
Pin Count 22 (MT7688AN)
Set count 1 (MT7688AN)
Pin numbers P22, P23,P24 (Shared with on-board flash), P25
Max. Speed 25 MHz
Set count 1 (MT7688AN)
Pin numbers P28, P29, P30, P31
Max. Speed 25 MHz
Set count 1 (MT7688AN)
Pin numbers P10, P11, P12, P13
Set count 1
Pin numbers P20, P21
Speed 120K/400K
Set count 3 (MT7688AN)
Pin numbers P8, P9, P16, P17, P18, P19
Max. Speed 0.5Mbps
Set count 1 (MT7688AN)
Pin numbers P6, P7
Speed Micro-AB
Wi-Fi 1T1R 802.11 b/g/n (2.4G)
Ethernet 1-port 10/100 FE PHY
Pin numbers P2, P3, P4, P5
SD Card Micro SDSDXC

Part List

LinkIt Smart 7688 1

ECCN/HTS

ECCN 5A002.a.1
HSCODE 8543909000
USHSCODE 8517700000
FCC 1
CE 1

myva-Home (Voice controlled home automation)

My Voice Activated/Controlled Home, Using the Linkit Smart and an Android with easy to use examples and libraries

Blynk App with Linkit7688 Duo and Webcam

How to make a functional application with Blynk and the Linkit Smart 7688 Duo board, with utility for home automation.

Smart WiFi Audio

It is a WiFi Audio which allows your mobile phone to connect to its WiFi and play the music in your phone. If you connect the Linklt Smart 7688 to your Router, the Audio will show the IP on the Grove RGB Backlight LCD, and also the song title.

Lightsaber Stand for Hackers

Lightsaber Stand for Hackers

Webcam Streaming with LinkIt Smart 7688

Streaming webcam videos over network is a great way of monitoring and security. If we can made it with low cast the it will be great beneficial. Here we are doing it with seeed's LinkIt Smart 7688 that comes with OpenWrt Linux distribution and great amoun

Random news reader on Linkit 7688

Using the MediaTek Linkit smart 7688, we will be building a simple news reader application. A USB sound card and IR proximity sensor will be connected to the Linkit smart. The IR proximity sensor will be used to trigger the system for fetching RSS feed fr

LinkIt Smart 7688

LinkIt Smart 7688 (a compact controller board) is an open development board, based on the OpenWrt Linux distribution and MT7688 (datasheet). The board is designed especially for the prototyping of Rich Application IoT devices for Smart-Home.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. abc
    Rating
    100%
    Nice and small

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    Nice

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
    The Linkit have arrived in perfect conditions.
    Please give me an example to use the PWM module.
    Thanks

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
    Ok

    Review by

    Posted on

  12.  
    Rating
    100%
     

    Review by

    Posted on

  13.  
    Rating
    60%
     

    Review by

    Posted on

  14.  
    Rating
    100%
     

    Review by

    Posted on

  15.  
    Rating
    100%
     

    Review by

    Posted on

  16.  
    Rating
    100%
     

    Review by

    Posted on

  17.  
    Rating
    100%
     

    Review by

    Posted on

  18.  
    Rating
    100%
     

    Review by

    Posted on

  19.  
    Rating
    100%
     

    Review by

    Posted on

  20.  
    Rating
    100%
     

    Review by

    Posted on

  21.  
    Rating
    100%
    Excellent product and shipping was very fast.

    Review by

    Posted on

  22.  
    Rating
    100%
    Excellent product and shipping was very fast.

    Review by

    Posted on

  23.  
    Rating
    100%
     

    Review by

    Posted on

  24.  
    Rating
    100%
     

    Review by

    Posted on

  25.  
    Rating
    100%
     

    Review by

    Posted on

  26.  
    Rating
    100%
     

    Review by

    Posted on

  27.  
    Rating
    100%
     

    Review by

    Posted on

  28.  
    Rating
    100%
     

    Review by

    Posted on

  29.  
    Rating
    100%
     

    Review by

    Posted on

  30.  
    Rating
    100%
    Very good product. Works fine, good quality PCB. Easy installation. Recommended.

    Review by

    Posted on

  31.  
    Rating
    100%
     

    Review by

    Posted on

  32.  
    Rating
    100%
     

    Review by

    Posted on

  33.  
    Rating
    100%
     

    Review by

    Posted on

  34.  
    Rating
    100%
     

    Review by

    Posted on

  35.  
    Rating
    80%
     

    Review by

    Posted on

  36.  
    Rating
    80%
    Great for IoT projects with simple Linux in it. Get the Breakout Board for even more options.

    Review by

    Posted on

  37.  
    Rating
    100%
     

    Review by

    Posted on

  38.  
    Rating
    100%
     

    Review by

    Posted on

  39.  
    Rating
    100%
    Good quality...

    Review by

    Posted on

  40.  
    Rating
    100%
    in good condition without damage
    Software was not looking, then I will understand

    Review by

    Posted on

  41.  
    Rating
    100%
     

    Review by

    Posted on

  42.  
    Rating
    100%
     

    Review by

    Posted on

  43.  
    Rating
    100%
     

    Review by

    Posted on

  44.  
    Rating
    100%
     

    Review by

    Posted on

  45.  
    Rating
    100%
     

    Review by

    Posted on

  46.  
    Rating
    100%
     

    Review by

    Posted on

  47.  
    Rating
    100%
     

    Review by

    Posted on

  48.  
    Rating
    100%
     

    Review by

    Posted on

  49.  
    Rating
    100%
     

    Review by

    Posted on

  50.  
    Rating
    100%
     

    Review by

    Posted on

  51.  
    Rating
    100%
     

    Review by

    Posted on

  52.  
    Rating
    100%
     

    Review by

    Posted on

  53.  
    Rating
    100%
     

    Review by

    Posted on

  54.  
    Rating
    100%
     

    Review by

    Posted on

  55.  
    Rating
    100%
     

    Review by

    Posted on

  56.  
    Rating
    80%
    Worth the price The product is very good. You get a Linux board with USB, wifi, RAM, Flash and a uSD socket plus IO pins for $13.

    On the downside: it doesn't have ADC (that's maybe the only thing that prevents this board from being a major success). And couldn't get it to connect as wifi client just yet (didn't work that part out of the box so I'll have to figure it out with a serial console; can't debug that over the wifi for obvious reasons). Also, I upgraded it and some part of the WEB UI got broken. Will try again with another board (bought 5).

    Review by

    Posted on

  57.  
    Rating
    80%
    It's good and compact , powerful Make more eco for using linkit and samples of usage will provided,
    then It 's very useful IoT device platform.

    Review by

    Posted on

Product Faqs


Sort by