SKU
105030006
Rating:
100% of 100
$19.00
-
+

Can drive 4 DC Motors or 2 Stepper Motors Can drive 6 Servos Mbed Platform STM32F0 coprocessor

The Motor Bridge Cape features bi-directional motor control using two TB6612FNG integrated dual H-bridge, so it can control two stepper motors or four brushed DC motors with 6~15V DC power and about 1A current draw per motor. The cape provides 5V regulated power to SeeedStudio BeagleBone® Green or BeagleBone® Black with a max input voltage of 15V. It also has six servo control interface and six expand IO. All the features are provided by the on board STM32F0 coprocessor. The coprocessor can communicate with BeagleBone® by I2C or UART interface.

Features

  • Can drive 4 DC Motors or 2 Stepper Motors

  • Can drive 6 Servos

  • Mbed Platform

  • STM32F0 coprocessor

  • Two TB6612FNG

  • Ÿ6 expand IOs

  • Communicate with SeeedStudio BeagleBone® Green by I2C or UART interface

Technical details

Dimensions 135mm x65mm x32mm
Weight G.W 52g
Battery Exclude
Battery Input Voltage 6~15V
H-bridge Working Voltage 6~15V
DC/DC 5V output current 2A max
3V3 output current 350mA max
4 H-bridge driver,each rated current 1.2A, peak current:3.2A
6 Servo driver, working voltage 5V, total current is not more than 1.5A Input reverse connect protection
Over current protection 3A one-off quick fuse

Part List

Motor Bridge Cape 1

ECCN/HTS

HSCODE 8503001000
USHSCODE 8517700000
UPC 841454118251

Motor Bridge Cape v1.0

Wiki of Motor Bridge Cape v1.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    best

    Review by

    Posted on

Product Faqs


Sort by