SKU
113040010
Rating:
100% of 100
$15.00
The Xadow NFC v2 features the most popular NFC chip-set on the market - a highly integrated transceiver module PN532

The Xadow NFC v2 features the most popular NFC chip-set on the market - a highly integrated transceiver module PN532. This chip set is very powerful and can be seen in most of smartphones and NFC devices. It can be used to read and write to tags and cards, acting like NFC tags. Currently we’ve developed Arduino libraries to support reading and writing to MIFARE Class and MIFARE Ultralight Card.


The board also adopts the new 11 PIN Xadow connector to improve the flexibility of module connections.


Near Field Communication (NFC)

Near Field Communication (NFC) is the set of protocols for the communication of electronic devices that are close proximity to each other (typically 10cm or less). Full NFC devices usually have three working mode:

  • Card Emulation: typically used in entrance card, or in smartphones to let them acts like smart cards to perform payment process or ticketing

  • Reader/Writer Mode: used to read the information stored in the NFC tags

  • Peer-to-peer Mode : used for data exchanging between devices


Features:

  • Open source and modular design

  • Slim and small

  • Built-in 11 PIN Xadow Connectors for full flexible connection with other Xadow Modules

  • Stackable, chainable and sewable with other Xadow Modules

Technical details

Dimensions 25.43mm x20.35mm x3.5mm
Weight G.W 4g
Battery Exclude
Microcontroller Kinetis KL02
Core ARM® 32-bit Cortex® -M0+CPU
Power Supply 3.3 – 6V (via breakout pins)
Flash 32 KB
SRAM 4 KB
Working Current 5mA at standby; 55mA when read/write
Radio Frequency 13.56MHz
Supported protocols ISO/IEC 14443 Type A and ISO/IEC 14443
Max Operating Distance ~28mm depending on the current antenna size.

Part List

Xadow NFC v2 1
FPC Cable 11 PIN 2

ECCN/HTS

HSCODE 8517709000
UPC 841454117636

Xadow NFC v2

Wiki Xadow NFC v2

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.