SKU
101040006
Rating:
93% of 100
$15.00
Three-in-one sensor board Slim and small compact design Chainable with other Xadow modules 4 fitting-holes Built-in 11 PIN Xadow ports for FPCB connectors

Xadow Basic Sensors integrates three different sensors on one single board:

  • 3-Axis Accelerometer for motion detection, activity monitoring and speed tracking

  • Dual diode Digital Light Sensor that can separately measure infrared, full-spectrum or human-visible light

  • Temperature Sensor for temperature monitoring


Features

  • Three-in-one sensor board

  • Plug-and-play if connected with RePhone Kit Create

  • Open source and modular design

  • Slim and small

  • Built-in 11 PIN Xadow Connectors for full flexible connection with other Xadow Modules

  • Stackable, chainable and sewable with other Xadow Modules

Technical details

Dimensions 25.37mm x17mm x2mm
Weight G.W 4g
Battery Exclude
Microcontroller STM32F030F4
Core ARM® 32-bit Cortex® -M0 CPU
Power Supply 3.3 – 6 V (via breakout pins)
Flash 16 KB
SRAM 4 KB
Clock Speed 48 MHz
Operating Temperature Range -30°C to 70°C
Interface Interface with Xadow GSM+BLE through I2C (7-bit address 0x03)
Test Range ±2g (default), ±4g, ±8g, or ±16g
Resolution Increase with g range, up to 13-bit resolution at ±16g
Dynamic Range (Lux) 0.1 to 40,000 Lux
Dual Photodiodes Infrared and full spectrum
Temperature Range -55°C to 125 °C
Accuracy ± 2°C from -25°C to 100°C; ± 3°C from -55°C to 125°C

Part List

Xadow Basic Sensors 1
FPC Cable 1

ECCN/HTS

HSCODE 9025900090
UPC 841454117599

Xadow Basic Sensors

Wiki Xadow Basic Sensors

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.