SKU
107040001
Rating:
100% of 100
$5.00
The Xadow Audio integrates a speaker box and a microphone on one single board

The Xadow Audio integrates a speaker box and a microphone on one single board. The speaker unit is rated at 0.7Watt with an impedance of 8 ohm. Unlike the common cone type speakers, the loudspeaker driver used on the Xadow Audio has a flat surface and is mounted in a rectangular enclosure, which enables it to reproduce sounds at an amazing effect.

Include

  • Xadow Audio *1

  • FPC Cable 35 PIN * 2

Features:

  • Open source and modular design

  • Built-in enclosure for speaker

  • Combines speaker and microphone on one board

  • Built-in Xadow Connectors for easy pluggable FPC cables

  • Stackable and chainable with other Xadow Modules

  • Perfect choice for your audio and DIY Phone projects

Speaker Box:

Resonant Frequency: 900 Hz

Impedance: 8±20% Ω

Rated Power: 0.7 W

MAX. Power: 1 W

Frequency Range: 900 Hz to 20 kHz

Microphone:

Microphone Sensitivity: -42dBV Typ.

Max Input Sound Pressure: 130dB SPL

Dimensions:

Speaker: 13mm X 18mm X 4.5mm / 0.51” X 0.71” X 0.18”

Microphone: 2.95mm X 3.76mm / 0.12” X 0.15”

Board: 25.37mm X 20.30mm / 1’’ X 0.8’’

Technical details

Dimensions 120mm x80mm x7mm
Weight G.W 6g
Battery Exclude

Part List

Xadow Audio 1

ECCN/HTS

HSCODE 8518900090
UPC 841454117582

Xadow Audio

Wiki of Xadow Audio

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • The shield is today "Out of stock", when will it be available? Never?
    Question by: firstname lastname on 2019-02-27 13:25:55

    Hi there~ Unfortunately, this product is EOL, it won't back again.

    Answer by: admin on 2019-02-28 11:53:20
  • Question by: admin on 2018-12-18 02:30:43

    Hi,there~It's 0.3mm~Regards

    Answer by: admin on 2018-12-18 02:30:43
  • Question by: admin on 2018-12-18 02:30:40

    Hi,there~Please check here # https://github.com/SeeedDocument/Xadow_Audio/raw/master/resources/202000723_PCBA%3BXadow%20Audio%20v1.0_schemic%20file.zip # For more info. please refer to our wiki

    Answer by: admin on 2018-12-18 02:30:40