SKU
104040002
Rating:
93% of 100
$29.00
-
+
240 x 240 resolution Display up to 262K colours 4x 2mm/0.9" mounting holds Built-in Xadow Connectors for easy pluggable FPC cables

This TFT Display contains 240 X 240 pixels that can be controlled individually to display up to 262K colours. Above the display is a layer of capacitive touchscreen, offering 29.4mm X 29.4mm active area at the centre of display. As a single touch screen, it can detect finger presses anywhere within the active area during the normal operations. The TFT driver is based on the ST7789S IC Driver with 2 bit data and 4 bit control serial interface while the capacitive touchscreen controller uses I2C.

Notice

  • Try to use it in a steady environment as abrupt variation on temperature and humidity may cause malfunction of the panel.

  • Try to keep the panel surface clean and avoid any kind of adhesive applied on the surface, you may use neutral detergent or isopropyl alcohol on a clean soft cloth to clean the panel surface.


Include

  • Xadow 1.54" Touchscreen * 1

  • FPC Cable 35 PIN * 2


Features

  • 240 x 240 resolution

  • Display up to 262K colours

  • 4x 2mm/0.9" mounting holds

  • Built-in Xadow Connectors for easy pluggable FPC cables

  • Perfect choice for your DIY phone project


Specification

  • TFT Driver: ST7789S

  • Touchscreen Type: Capacitive

  • Backlight: 3 adjustable while LEDs

  • Current draw: ~ 100mA at full backlight

  • Resolution: 240 x 240 pixels

  • Connector: 2x 35 PIN Xadow Connectors for Xadow

  • GSM+BLE & Xadow Audio

  • Interfaces: 4 line serial interface for TFT display

  • I2C for touchscreen

  • Dimensions: Board – 50.22mm X 47.21mm / 1.98’’ X 1.86’’

  • Touchscreen – 38.1mm X 37.8mm / 1.51” X 1.51”

  • Active Area – 27.72mm X 27.72mm / 1.09” X 1.09”

  • 4x 2mm/0.9” mounting holds

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum

Technical details

Dimensions 80mm x120mm x24mm
Weight G.W 17g
Battery Exclude

ECCN/HTS

HSCODE 8531200000
UPC 841454117575
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
    Works well. The PCB size is a little bit too large (I'd loved if it was trimmed to the screen size, having connectors underneath instead of below)

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.