SKU
114990335
Rating:
100% of 100
$17.90
BLE Nano is the smallest Bluetooth 4

PRODUCT DETAILS

Please consider RedBear BLE Nano V2 as an alternative.


BLE Nano is the smallest Bluetooth 4.1 Low Energy (BLE) development board in the market. The core is Nordic nRF51822 (an ARM Cortex-M0 SoC plus BLE capability) running at 16MHz with ultra low power consumption.

Developing a Bluetooth Smart enabled 'appcessory' (accessory device + companion application) is easier than ever. You can quickly produce protypes and demos target for Internet of Things (IoT) and other interesting projects. BLE Nano could operate under 1.8V to 3.3V, therefore it works with a lot of electronic components.

Features


  • Smallest BLE development board, only 18.5mm x 21.0mm

  • Nordic nRF51822 SoC supports both BLE Central and BLE Peripheral roles

  • Ultra low power consumption

  • Support voltage from 1.8V to 3.3V

  • Software development using mbed.org, GCC, Keil or Arduino

  • Lots of libraries and examples available

  • Easy firmware deployment with our MK20 USB board

  • Work with our free Android App and iOS App

This is without MK20 USB board version, if you need it, please visit BLE Nano with MK20 USB board.


Current supported BLE central devices


  • iOS 7

  • iPhone 4s

  • iPhone 5 & 6 (all models)

  • iPod touch 5

  • iPad 3/4/mini/Air



  • Android 4.3 or above (4.4 recommended for stability) with Bluetooth 4.0 hardware support


  • Windows 8.1 with built-in Bluetooth 4.0 or USB dongle

  • Mac OSX 10.9.2 with built-in Bluetooth 4.0 or USB dongle

  • Linux with BlueZ 5.1 with built-in Bluetooth 4.0 or USB dongle

Programming


There are three options to program your BLE Nano with MK20 USB Board.


  • Nordic nRF51822 BLE SDK

If you want the full power of nRF51822, you should use Nordic nRF51822 BLE SDK, we provide a product key for all registered users* of our BLE Nano to download the SDK.

We have prepared a guide "Firmware Development with nRF51822 SDK" to show you how to use the SDK with ARM GCC.


  • mbed's Bluetooth Low Energy API

The mbed platform, developed by ARM, provides free software libraries and online tools for professional rapid prototyping of products based on ARM microcontrollers. Their Bluetooth Low Energy Development Team has released the mbed BLE API together with some samples. Our "Getting Started with nRF51822" guide shows you how to start programming with mbed.


  • Arduino Library for nRF51822

We have developed an Arduino library for nRF51822 which will be open-sourced and publicly available in the future; it is still at pre-release stage but we invite all interested registered users* of our BLE Nano to access the pre-release library. Please refer to our "Getting Started with nRF51822" guide for more details.

* You will find a product registration card inside the BLE Nano box with the instruction on how to register.


TechSupport


This product is designed by Redbear


Technical details

Dimensions 70mm x45mm x21mm
Weight G.W 11g
Battery Exclude

Part List

BLE Nano module 1

ECCN/HTS

HSCODE 8543909000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ