SKU
114990307
Rating:
100% of 100
$29.99
-
+
microcontroller board that runs JavaScript ARM Cortex M4, 384kb flash, 96kb RAM Arduino compatible 22 GPIO pins

PRODUCT DETAILS

Espruino Pico is a tiny microcontroller board that runs JavaScript (it doesn’t need to be plugged into a computer), making it easier than ever to control electronics in the real world. You can program it with nothing but a serial terminal program, but there’s also an IDE that runs in the Chrome Web browser. It’s got a syntax highlighted editor as well as a graphical programming language.

Once you have uploaded code, you can inspect and change variables (including functions) while your program is running. If you make something with an Espruino Pico and need to change it a year later, your original code is still there waiting for you!

This is the pinned version of the board, which fits perfectly into breadboard. If you need without pre-soldered pins, please visit Espruino Pico (unpinned).

Features

  • 33mm x 15mm (1.3 x 0.6 inch)

  • 22 GPIO pins : 9 Analogs inputs, 21 PWM, 2 Serial, 3 SPI, 3 I2C

  • All GPIO is 5 volt tolerant (Arduino compatible)

  • 2 rows of 9 0.1" pins, with a third 0.05" row of 8 pins on the end

  • On-board USB Type A connector

  • Two on-board LEDs and one button.

  • STM32F401CDU6 CPU - ARM Cortex M4, 384kb flash, 96kb RAM

  • On-board 3.3v 250mA voltage regulator, accepts voltages from 3.5v to 16v

  • Current draw in sleep: < 0.05mA - over 2.5 years on a 2500mAh battery

  • On-board FET can be used to drive high-current outputs

Part List

  • Espruino Pico (pinned) x 1

There's loads of documentation, examples and tutorials, and support for a huge range of different hardware too.

Let's see how to get started here.

Frequently Asked Questions

For any technical support or suggestion, please kindly go to Espruino forum .

Technical details

Dimensions 110mm x70mm x16mm
Weight G.W 8g
Battery Exclude

ECCN/HTS

HSCODE 8473309000
USHSCODE 84735090
UPC 841454117933
CE 1
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ