SKU
317060018
Rating:
80% of 100
$11.00
Cactus Micro is our integrated developement board, we have mixed Arduino with WI-FI into a single board

PRODUCT DETAILS

Cactus Micro is our integrated developement board, we have mixed Arduino with WI-FI into a single board. It is targeted for makers to develop low power Internet-Of-Things (IoT) projects quickly and easily.
The revision 2 use hardware serial port Serial1 as default option. It also Added some jumpers for connect esp8266 GPIO. For some usage such as I2C.
What makes it special?
Cactus Micro is tiny size Arduino compatible dev board. It's built-in a esp8266 module (esp-03).
Features:
  • Built-in ESP8266 WIFI module

  • ATmega32U4 running at 3.3V/8MHz

  • Supported under Arduino IDE 1.0.6

  • On-Board micro-USB connector for programming

  • 4 x 10-bit ADC pins

  • 12 x Digital I/Os (5 are PWM capable)

  • Rx and Tx Hardware Serial Connections

Getting Started
Open Arduino IDE and choose board "LilyPad USB" to start playing with your Cactus Micro in just a few easy steps.
How it works
  • The ESP8266 chip communicates with ATMega32U4 through the hardware serial port Serial1.

  • The pin 13 is connected to pin CH_PD of ESP8266. Put the pin 13 high to enable ESP8266 chip.

Part List:
  • 1 xCactus Micro

  • 1x ESP8266 module (ESP-03)

  • 1x Male headers (Not soldering)

Technical details

Dimensions 60mm x90mm x19mm
Weight G.W 7g
Battery Exclude

Part List

Cactus Micro Rev2 Arduino compatible plus esp8266 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8543908885
UPC 841454118312

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    20%
     
    Cactus product no conected is fail
    By

FAQ