SKU
104110009
Rating:
90% of 100
$79.00
-
+

Screen Resolution 800 x 480 pixels 10 finger capacitive touch Adapter board handles power and signal conversion On screen keyboard in latest Raspbian OS

The 7" Touchscreen Monitor for Raspberry Pi gives users the ability to create all-in-one, integrated projects such as tablets, infotainment systems and embedded projects. The 800 x 480 display connects via an adapter board which handles power and signal conversion. Only two connections to the Pi are required; power from the Pi’s GPIO port and a ribbon cable that connects to the DSI port present on all Raspberry Pi's. Touchscreen drivers with support for 10-finger touch and an on-screen keyboard will be integrated into the latest Raspbian OS for full functionality without a physical keyboard or mouse.

Features

  • 7" Touchscreen Display.

  • Screen Dimensions: 194mm x 110mm x 20mm (including standoffs)

  • Viewable screen size: 155mm x 86mm

  • Screen Resolution 800 x 480 pixels

  • 10 finger capacitive touch.

  • Connects to the Raspberry Pi board using a ribbon cable connected to the DSI port.

  • Adapter board is used to power the display and convert the parallel signals from the display to the serial (DSI) port on the Raspberry Pi.

Compatible with

Part List

  • 1x 7" Touchscreen Display

  • 1x Adapter Board

  • 1x DSI Ribbon cable

  • 4x stand-offs and screws (used to mount the adapter board and Raspberry Pi board to the back of the display

  • 4x jumper wires (used to connect the power from the Adapter Board and the GPIO pins on the Pi so the 2Amp power is shared across both units)

If you are willing to know more information about Raspberry Pi display, please view the table as follow.

Product nameResolutionPower supplyDisplay interfaceFor use withDimension(mm)Touch panel typeDisplay tec.
5 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 134x84 None IPS
5 inch 800x480 Capacitive TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 184x106x45 Capacitive TFT
5 Inch HDMI Display with USB TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 170x90x40 Resistive TFT
5 inch Capacitive touch screen & Acrylic Case Kit 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 210x150x50 Capacitive TFT
7 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 192x118 None IPS
Raspberry Pi 7 inch Touchscreen Display 800x480 5V Display ribbon cable Raspberry Pi3, Pi2, Pi 194x110x20 Capacitive TFT
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit 1024x600 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 177x113x15 Capacitive TFT
10.1 inch 1200x1920 HDMI IPS LCD Display 1200x1920 5V HDMI2.0 Raspberry Pi3, Pi4,Windows,etc. 255x165 None IPS
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor 1920x1080 5V Mini DP/ Mini HDMI / Type C Raspberry Pi3,Pi4,Windows,etc. 375x230x12 Capacitive IPS
7 Inch HDMI 1280x800 IPS Display 1280x800 7.5V~12V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 162x106x5 None IPS
7 Inch 1024x600 Capacitive Touch Screen DIY Kit 1024x600 5V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 265x165x50 Capacitive TFT
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL 1366x768 5V~24V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3,Pi4,Windows,etc. 230x150x5 None TFT
Raspberry Pi HDMI LCD (10.1 inch) 1280x800 5V HDMI & USB 2.0 Raspberry Pi3,Pi4,Windows,etc. 290x200x35 Capacitive IPS

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 513g
Battery Exclude

ECCN/HTS

HSCODE 9013803010
USHSCODE 9013.80.7000
UPC 841454118244
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.