SKU
103020027
Rating:
90% of 100
$9.90
-
+
Mega Shield is a extension board for Arduino Mega and Google ADK

Mega Shield is a extension board for Arduino Mega and Google ADK. We have standardized all the connectors into 4 pins(Signal 1,Singal 2,VCC and GND) 2mm connectors and keep some of the 3pin(Signal, VCC and GND ) 2.54mm headers for Servo and Electronic Bricks , which simplify the wiring of electronics projects. The 4pins buckled connectors also make the wiring situation more stable. The Mega Shield includes Digital 0 - 21 and Anolog 0 - 15; We abandon Digital 22 - 53 for easily installing Mega Shield with Xduino Mega/Google ADK.

Features

  • Arduino Mega1280/2560 compatible

  • Grove compatible

  • Google ADK compatible

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 92.8mm x57.2mm x15mm
Weight G.W 58g
Battery Exclude

Part List

Grove - Mega Shield V1.2 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8473.30.5100
UPC 841454118046
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Nice

    Review by

    Posted on

  2.  
    Rating
    100%
    OK

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    60%
    have not tried it out yet.

    Review by

    Posted on

Product Faqs


Sort by