SKU
110110002
$39.00
-
+
Quick Starter for Raspberry Pi 2 is HERE! Notice: Raspberry Pi 2 not be included in the Quick Starter Kit for Raspberry Pi 2 When you get your first Raspberry Pi 2 single-board computer, you have to prepare a lot of peripheral dev
Quick Starter for Raspberry Pi 2 is HERE!

Notice: Raspberry Pi 2 not be included in the Quick Starter Kit for Raspberry Pi 2
When you get your first Raspberry Pi 2 single-board computer, you have to prepare a lot of peripheral devices, such as USB cable, SD card which must be installed OS, HDMI cable, etc. So, you may buy all devices online, and your time and money will be wasted.
But, Don’t worry Be Happy. ( It’s a song from Bobby McFerrin,I love it).

The New Quick Starter for Raspberry Pi 2 is COMING!

Quick Starter kit like a minimum system for Raspberry Pi 2, it means all must-have peripheral devices be included. Also, SD card preinstalled the Raspbian OS that you can play your Minecraft out-of-box

This pack contains:

Black Enclosure: An ABS plastic enclosure, easy to assemble.
5V 2.1A Power Adapter: 2.1A Power Adapter is the good choice for Pi 2.
Micro USB and HDMI Cable: There are a switch which USB cable contains is built-in, so you can turn on/off easily. And the HDMI cable is 1 meters length.
USB to TTL Cable: USB to TTL Serial Cable provides an easiest way to connect your microcontroller. It help you to log in Raspbian console via Putty or Screen.
Ethernet Cable and WiFi USB Adapter: Network devices, wire or wireless.
Features:
  • Minimum kit to power up your Raspberry Pi 2
  • Including 8GB SD Card preinstalled Raspbian OS
  • Including micro USB cable with switch
  • Includeing WiFi USB Adapter
  • 5V, 2.1A power adapter with FCC/CE certificated - Europe Standard
  • Including simply, but clear guide
  • Not include unneeded devices
Specification:
  • Power Adapter certificated:FCC, CE
  • Europe Standard Power Adapter
  • 802.11 b/g/n Wireless USB Adapter
  • Ethernet Cable length: 1 meter
  • HDMI Cable length: 1 meter
  • USB to TTL Cable length: 1 meter
  • Power Adapter Output: 5V, 2.1A
  • Black Enclosure
  • Package size:74*134*202mm
Include:
  • 1x 8GB SD card preinstalled Raspbian OS
  • 1x Raspberry Pi Black Enclosure
  • 1x 5V 2.1A USB Power Adapter - Europe Standard
  • 1x Micro USB Cable with Switch
  • 1x HDMI Cable - 3.2”(1 meter)
  • 1x USB to TTL Serial Cable
  • 1x Ethernet Cable - 3.2”(1 meter)
  • 1x 802.11b/g/n Wireless USB Adapter
Note:
  • Both hardware and Enclosure are compatitable with Raspberry Pi 3.
  • The SD card which was preinstalled Raspbian OS doesn't compatitable with Raspberry Pi 3. If you want to use Raspberry Pi 3 with this Quick Starter Kit, you need to burn the new version Raspbian OS for SD card by yoursefl, here is a burn tutorial for you reference: http://elinux.org/RPi_Easy_SD_Card_Setup

Technical details

Dimensions 200mm x130mm x70mm
Weight G.W 397g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
UPC 841454118237
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.