SKU
317080020
$22.95
-
+
The PI-TFT22A module features a 2

The PI-TFT22A module features a 2.2'display with 320x240 16-bit color pixels. This PI-TFT22A module refresh it's screen rapidly because the TFT module communicates with raspberry Pi in a high speed SPI interface ,this PI-TFT22A module can be used as Xwindow port ,displaying images or video etc. it plugs right in on top of your Model A+, B+ or Pi 2 and fits as HAT.

You can download configuration-free image or configurable packages, adjustable brightnes [level 0 -255], HAT compatible and Onboard buttons, you can load kernel modules to support GPIO KeyBoard function, almost all GPIO available on this board [non SPI 0,GPIO 18,GPIO 24,GPIO23],Very easily be other uses, IDROM has built initialization data to support Device Tree boot.

Technical Details:

Type value
product name RPI_2.2'TFT Display Module
character number 320×240
screen scale 2.2'
refresh rate >20fps
weight 23.9g
module scale 66x57x12(mm)
connect port 2*20 Stacking Header
control interface SPI
work voltage 5V

PART LIST


  • 1 x Display Module


DOCUMENT

Please visit this wiki page for more info about this product.

Technical details

Dimensions 100mm x80mm x35mm
Weight G.W 59g
Battery Exclude

ECCN/HTS

HSCODE 8531200000
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by