SKU
105090002
Rating:
80% of 100
$20.00
-
+
Affordable Education Robot Graphic programming Multicolor LED Multi function sensors inside

AERobot (Affordable Education Robot) is a simple low-cost robot for introductory programming and robotics education. It provides a wide range of sensors and abilities, controlled by an intuitive graphical programming environment, all for a fraction of the cost of other educational robots.

AERobot is intended for students around middle school age. No previous robotics or programming experience is required. A moderate level of comfort with technology is suggested for teachers.

Every student should have their own robot!


Features

  • Sensors provide abilities like obstacle detection and ranging, line-following, and light orientation, making it suitable for a variety of activities like maze-solving

  • Movement on flat surfaces

  • Multicolor LED

  • Low cost makes it feasible for all students to have, and personalize, their own robot

  • Plugs directly into USB port for programming and charging -- no separate cable required

  • Hardware and programming environment are both open-source


Part List

Each kit is complete with a robot chassis, materials to attach a "foot" (plastic pad, standoffs, screws; takes 1 minute and requires no tools), and a rechargeable battery.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

Part List

AERobot PCBA 1
PM3 x H22 White Nylon Screw 2
M3 x 6mm Black Nylon Screw 1
M3 Net 3
OD6 x 12mm Stud 2
Acrylic 1

ECCN/HTS

HSCODE 9023009000
UPC 841454117667

AERobot (Affordable Education Robot)

Here you'll find information about AERobot, the simple low-cost robot for introductory programming and robotics education.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    20%
    Keep getting this error:
    could not find USB device "USBasp" with vid=0x16c0 pid=0x5dc

    Try to figure it out

    Review by

    Posted on

  2.  
    Rating
    40%
    no instructions! I received the AERobots OK but there are no instructions and so I have no idea how to use them. I asked them to email me a PDF of instructions, or a link to a website, but received no reply.

    Review by

    Posted on