SKU
110060130
$59.90
-
+

Plug and play. No soldering. No breadboard. Detect temperature, moisture,light intensity Get started quickly with toturial

PRODUCT DETAILS


To keep the indoor plants alive and robust is not an easy task. Plants are like people, they need nutritious soil, right temperature, adequate sunshine and water for the healthy growth.


Many electronics beginners who are getting started with Arduino and love planting would start their first project of making a plant growing system.


Here we provide one-stop solution to build up your own plant care system.


PART LIST

Grove - Base Shield The expansion board to connect Groves with your Arduino
Grove - Temp & Humi Sensor To detect the temperature and humidity
Grove - Moisture Sensor To detect the soil moisture
Grove - Sunlight Sensor To detect illumination intensity
Grove - OLED Display 0.96'' To display parameters
Grove - Encoder To adjust knob
Grove - Button To adjust parameters
Grove - Relay To control water pump
Grove - Water Flow Sensor To detect the speed and volume of water flow
12V Water Pump To pump the water


FEATURES

Plug and play. No soldering. No breadboard.

The functional kit can detect the temperature, soil moisture, and sunlight intensity as well as automatically water the plant
Getting started quickly with the step by step tutorial, check our Recipe to learn more


Technical details

Dimensions 200mm x130mm x70mm
Weight G.W 430g
Battery Exclude

Part List

Grove - Base Shield 1
Grove - Temp & Humi Sensor 1
Grove - Moisture Sensor 1
Grove - Sunlight Sensor 1
Grove - OLED Display 0.96'' 1
Grove - Encoder 1
Grove - Button 1
Grove - Relay 1
Grove - Water Flow Sensor 1
12V Water Pump 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 8473305100
UPC 841454118015
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

Wiki of Grove Smart Plant Care Kit for Arduino

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ