SKU
114990282
Rating:
100% of 100
$14.99
USB to UART interface USB bus powered Compatible with the 96Boards

PRODUCT DETAILS

This adapter is a USB to UART interface to be used with any base board compatible with the 96Boards Consumer Edition or Enterprise Edition specifications.

It makes it easy to connect your PC to the serial console on the 96Boards low-speed expansion connector, without worrying about pinout or level shifting for 1.8V IO. It also provides remote control of the power button and reset signals so that the base board can be completely controlled over a single USB cable.

Since it uses the FT230X chip from FTDI, when it is connected to your PC over USB, it appears as a normal UART interface on a PC, Macintosh or Linux computer with an FTDI UART driver installed


Features

  • Attaches to 96Boards low-speed (LS) expansion connector

  • FT230X USB to UART adapter chip

  • USB bus powered. Doesn‘t disconnect when base board power is cycled

  • Switchable between LS UART0 and UART1. (UART1 is the default console)

  • CTS/RTS with using UART0

  • TX and RX LEDs

  • Remote control of baseboard reset and power signals

  • Base board reset button

  • TX and RX LEDs

  • User LED connected to GPIOB (GPIOA on v1.0 of the adapter)


Tech support

This product is desiged by 96 boards, For any technical support or suggestion, please kindly go to their forum .

Technical details

Dimensions 80mm x120mm x19.6mm
Weight G.W 6g
Battery Exclude

Part List

96Boards UART (part # 96B-05UART-V1.1) 1
2mm shunts 2

ECCN/HTS

HSCODE 8473309000
USHSCODE 8471500150
UPC 841454112372

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
    Nice
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
     
    By
  5. Rating
    100%
     
     
    By
  6. Rating
    100%
     
     
    By
  7. Rating
    100%
     
     
    By

FAQ