SKU
317060019
$7.30
-
+
WT8266-S1 FCC/CE/RoHS/ Wi-Fi Module based on ESP8266 is a low consumption, high performance embedded Wi-Fi network control module designed by Wireless-Tag

PRODUCT DETAILS

WT8266-S1 FCC/CE/RoHS/ Wi-Fi Module based on ESP8266 is a low consumption, high performance embedded Wi-Fi network control module designed by Wireless-Tag. It can meet the IoT application requirements in smart power grids, building automation, security and protection, smart home, remote health care etc.
Features:
Operating Voltage: 3.3V
Operating Temperature:-40°C -85°C
CPU Tensilica L106
  • RAM 36KB(Available)
  • Flash 32Mbit
System:
  • 802.11 b/g/n
  • IntegratedTensilica L106 ultra-low power 32-bitmicro MCU, with 16 bit compact mode,main frequency
  • support 80 MHz and 160 MHz, support RTOS
  • WIFI 2.4 GHz,supportWPA/WPA2
  • Ultra-Small 18.6mm*15.0mm
  • Integrated 10 bit high precision ADC
  • Integrated TCP/IP Stack
  • IntegratedTR switch、 balun、 LNA、Power amplifier and matching network
  • Integrated PLL、Regulator and power source management components, +20 dBm output power in 802.11b mode
  • Supports antenna diversity
  • Deep sleep current < 20uA, Power down leakage current < 5uA
  • It can use an application processor SDIO 2.0、SPI、 UART
  • Polymerization of STBC、 1x1 MIMO、 2x1 MIMO A-MPDU 、A-MSDU and 0.4 sguard interval
  • Wake up within 2ms, connect and transfer data packets
  • Standby power consumption < 1.0mW (DTIM3)
  • Support AT remote upgrades and cloud OTA upgrade
  • Support STA/AP/STA+AP operation modes
Feature summary:
  • Distance 280meters--3 Bars, 350meters no prolem. Up to 400 meters
  • Industrial temp grade
  • CE, FCC, RoHs compliance
  • AT command
  • Transparent transmission
  • Ultra-low power consumption <20uA @ deep sleep mode
  • 32M flash
Specification:
WT8266-S1 FCC/CE/RoHS/ Wi-Fi Module based on ESP8266 is a low consumption, high performance embedded Wi-Fi network control module designed by Wireless-Tag. It can meet the IoT application requirements in smart power grids, building automation, security and protection, smart home, remote health care etc.
The module's core processor ESP8266 integrates an enhanced version of Tensilica's L106 Diamond series 32-bit processor with smaller package size and 16 bit compact mode, main frequency support 80 MHz and 160 MHz, support RTOS, integrated Wi-Fi MAC / BB / RF / PA / LNA, on-board PCB antenna.
The module supports standard IEEE802.11 b / g / n protocol, a complete TCP / IP protocol stack. Users can use the module to add networking capabilities for existing equipment , also can build a separate network
Part List:
  • 1 x WT8266 - S1 module
Documents

Tech support please contact technical@wireless-tag.com

Technical details

Dimensions 60mm x90mm x3mm
Weight G.W 2.7g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
USHSCODE #N/A
UPC 841454115649
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ