SKU
110060135
Rating:
100% of 100
$15.00
-
+
Click here to buy Hardware Development Kit (HDK) for Arduino Uno
This Hardware Development Kit (HDK) for Arduino Leonardo is your easiest way to get started designing an Arduino Leonardo project.
The guidelines give you the drawings of common circuits like power (voltage regulator), Oscillator and Reset, etc., which will greatly shorten the designing process.
This kit also includes commonly used components like Atmel 32u4, 16M crystal, resistor, switch, etc. And the quantity is sufficient for at least 2 prototypes, which can get you out of the headache of purchasing small quantity components.
The parts are all in DIP which can be assembled by hand without much difficulty.
Features:

  • Most commonly-used components


  • Available for individual purchase


  • Includes DIP Atmega32u4 with Arduino Uno Bootloader


  • IC Pinout configuration diagram


  • Modular circuits breakdown, e.g. Power, Microcontroller, Reset

Part List:

  • Commonly-used circuits instructions


  • IC Pin configuration diagram ×2


  • $10 Fusion coupon ×1


  • Protoboards ×2


  • ATMEGA32U4-MUR ×2


  • Crystal 16MHz ×3


  • USB connector ×3


  • JST 2.0 connector ×2


  • DIP DC Power Jack ×2


  • Ethernet RJ45 connector ×2


  • Colourful LED ×22


  • PMIC Vin 30V Vout 3.3V ×3


  • PMIC Vin 25V Vout 5V ×3


  • DIP Resistor 1K ×20


  • DIP Resistor 10K ×10


  • DIP CAP Ceramic 22pF ×6


  • DIP CAP Ceramic 100nF ×10


  • DIP CAP Aluminum 47uF-16V ×6


  • Male header(3p/20p/40p) ×11


  • Female header ×10


  • IC Socket ×3


  • Button ×5


  • Jumper Wire ×25


  • Rivet ×10

Technical details

Dimensions 190mm x120mm x45mm
Weight G.W 331g
Battery Exclude

Part List

Hardware Development Kit for Arduino Leonardo 1

ECCN/HTS

HSCODE 9023009000
UPC 841454117100
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.