SKU
110060136
Rating:
100% of 100
$39.90
Most commonly-used components Available for individual purchase Includes DIP Atmega328p with Arduino Uno Bootloader IC Pinout configuration diagram Modular circuits breakdown, e.g. UART, Power, Microcontroller

PRODUCT DETAILS

Click here to buy Hardware Development Kit (HDK) for Arduino Leonardo.

This Hardware Development Kit (HDK) for Arduino Uno is your easiest way to get started designing an Arduino Uno project.

The guidelines give you the drawings of common circuits like power (voltage regulator), Oscillator and Reset, etc., which will greatly shorten the designing process.

This kit also includes commonly used components like Atmega328p, 16M crystal, resistor, switch, etc. And the quantity is sufficient for at least 2 prototypes, which can get you out of the headache of purchasing small quantity components.

The parts are all in DIP which can be assembled by hand without much difficulty.

Features

  • Most commonly-used components

  • Available for individual purchase

  • Includes DIP Atmega328p with Arduino Uno Bootloader

  • IC Pinout configuration diagram

  • Modular circuits breakdown, e.g. UART, Power, Microcontroller

Part List

  • Commonly-used circuits instructions

  • IC Pin configuration diagram

  • $10 Fusion coupon X1

  • Protoboards X2

  • ATMEGA328P-PU X2

  • ATMEGA16U2-MU X2

  • Crystal 16MHz X5

  • USB connector X3

  • Ethernet RJ45 connector X2

  • JST 2.0 connector X2

  • DIP DC Power Jack X2

  • Colourful LED X24

  • PMIC Vin 30V Vout 3.3V X3

  • PMIC Vin 25V Vout 5V X3

  • DIP Resistor 1K X20

  • DIP Resistor 10K X10

  • DIP CAP Ceramic 22pF X10

  • DIP CAP Ceramic 100nF X20

  • DIP CAP Aluminum 47uF-16V X6

  • Male header(3p/14p/40p) X13

  • Female header X12

  • IC Socket X3

  • Button X8

  • Jumper Wires X25

  • Rivet X10

Technical details

Dimensions 200mm x125mm x45mm
Weight G.W 330g
Battery Exclude

Part List

$10 Fusion coupon 1
Protoboard 2
ATMEGA328P-PU 2
ATMEGA16U2-MU 2
Crystal 16MHz 5
USB connector 3
Ethernet RJ45 connector 2
JST 2.0 connector 2
DIP DC Power Jack 2
Colourful LED 24
PMIC Vin 30V Vout 3.3V 3
PMIC Vin 25V Vout 5V 3
DIP Resistor 1K 20
DIP Resistor 10K 10
DIP CAP Ceramic 22pF 10
DIP CAP Ceramic 100nF 20
DIP CAP Aluminum 47uF-16V 6
Male header(3p/14p/40p) 13
Female header 12
IC Socket 3
Button 8
Jumper Wires 25
Rivet 10

ECCN/HTS

HSCODE 9023009000
UPC 841454117094
ROHS 1

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ