SKU
102010026
Rating:
92% of 100
$6.90
-
+

seeedunio, seeedunio 4.2,arduino, arduino uno

Seeeduino V4.2 is an Arduino-compatible board, which is based on ATmga328P MCU. There're so many Arduinos and Arduino-compatible boards in the world, and we think that Seeeduino V4.2 is one of the best Arduinos, Seeeduino V4.2 is much more stable, easy-to-use and even good looking.

Seeeduino V4.2 is based on the Arduino UNO bootloader, and with an ATMEGA16U2 as a UART-to-USB converter, which means that the board can basically work like an FTDI chip. You can program the board via a micro-USB cable, if you have an Android phone, you can find a micro-USB cable easily. Also, you can power the board via a DC Jack input, 7 to 15V is acceptable. There's a switch to choose the system supply voltage, 3.3V or 5V, which is very useful if you want to set the system to 3.3V to save power.


Finally, the three on-board Grove interface can make your board connect to Groves easily. Want to make something awesome, maybe just a Seeeduino V4.2 and some Groves is enough. 

attention icon

Attention

Operating the chip at 16 MHz with 3.3 volts is beyond the specified maximum frequency "Safe Operating Area" for the ATmga328P chip. So when you switch the working voltage to 3.3V, it may not be safe. However, at room temperature, most chips work fine that way.

Features

  • ATmega328P microcontroller

  • Arduino UNO bootloader

  • 14 Digital I/O Pins (6 PWM outputs)

  • 6 Analog Inputs

  • ISP Header

  • Arduino UNO-R3 Shield Compatible

  • Micro USB programming and power supply

  • 3 on-board Grove connectors

  • 3.3/5V system operation power switch


Seeed Fusion has launched a special offer for Duino customize service for over 1000 units. It is only $6900 in total for 1000 units Duino (you can design your own logo on Seeedunio). If you are interested in our special offer or have more questions regarding this service, please contact us at fusion@seeed.cc.  

Technical details

Dimensions 115mm x78mm x25mm
Weight G.W 41g
Battery Exclude
3 on-board Grove connectors
DC Current per I/O Pin 40 mA
DC Jack Input 7v-12v
Flash Memory 32 KB
RAM 2 KB
EEPROM 1 KB
Clock Speed 16 MHz

Part List

Seeeduino V4.2 1

ECCN/HTS

ECCN EAR99
HSCODE 8543909000
USHSCODE 8471500150
UPC 841454103288

Seeeduino V4.2

Seeeduino v4.2 is an Open Source, Arduino-compatible ATmega328 MCU development board. We think Seeeduino v4.2 is one of the best Arduino derivatives/compatibles available. Seeeduino v4.2 is feature rich, much more stable, easy-to-use and even good looking

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. good design
    Rating
    100%
    Hello,
    this is a well done design for an Arduino.
    Reset switch at the side and 5V / 3.3V data voltage switches are really helpfull.
    A special USB driver works after some tries. Here is a description in German for the USB.
    http://shelvin.de/seeeduino-v4-2-ein-arduino-uno-mit-umschaltung-5v-33v/

    Review by

    Posted on

  2. awesome
    Rating
    100%
    awesome

    Review by

    Posted on

  3.  
    Rating
    80%
    Hi
    I bought this board Seeeduino v4.2 but I can not let go of it anyway.I tried all the possible drivers.I mention that I tried under Windows 7 professional 64 bit.
    I can not install the driver anyway.I've attached the computer's message below.
    Any suggestion if you have?
    Thank you

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
    Unlike other Arduino Uno boards, this one requires loading drivers before it can be recognized. Other than this the board works perfectly well.

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
     

    Review by

    Posted on

  13.  
    Rating
    100%
     

    Review by

    Posted on

  14.  
    Rating
    100%
     

    Review by

    Posted on

  15.  
    Rating
    100%
    no concerns

    Review by

    Posted on

  16.  
    Rating
    100%
    Received two of them today. They are very nice looking board. I've not had a chance to actually test them out yet but so far so good.

    Review by

    Posted on

  17.  
    Rating
    20%
    The board is not correctly detected (Windows 7 and Windows 10) : just seen as a AtMega DFU. The product is not usable.

    Review by

    Posted on

  18.  
    Rating
    20%
    It looked ok on arrival. There is a red marking on the ATmega16u2.
    But it does not work (both of them); neither the ATmega16u2 nor the Atmega328p have been programmed (no USB for download, no boot loader).
    After programming both chips program upload is still impossible.
    Please send checked replacements!

    Review by

    Posted on

  19.  
    Rating
    100%
    I really like this board. Especially the two I2C grove connectors. The only improvements would be to have a faster processor, more memory, and a more durable USB connector than the micro which doesn't handle the power requirements very well. I would like to see solder points for connecting a cable to the board directly when the USB connector fails, so the board is still usable.

    Review by

    Posted on

  20.  
    Rating
    100%
    I have had 2 of these boards running 24/7 on my desk since receiving them over a month ago, and have noticed no issues with heating or "oddness". My only problem with them is keeping my very curious kitten away from them for any length of time; still, they have even survived her playful attacks.

    All-in-all, these represent an excellent value for my prototyping needs at the '328p end of the spectrum.

    Review by

    Posted on

  21.  
    Rating
    100%
     

    Review by

    Posted on

  22.  
    Rating
    100%
     

    Review by

    Posted on

  23.  
    Rating
    100%
     

    Review by

    Posted on

  24.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

  25.  
    Rating
    80%
    Seeeduino card It's sad that the energy supply has an inverse polarity : it's not compatible to any of my chargers...

    Review by

    Posted on

Product Faqs


Sort by