SKU
110990478
$9.90
This ultra slim credit card sized Powerbank gives you additional developing time you need

PRODUCT DETAILS

This ultra slim credit card sized Powerbank gives you additional developing time you need. The rocket design is customized from Seeedstudio as we hope such cute cover can bring you a good mood when you are doing your project.
By Utilizing the latest lithium technology, you can either use this power bank in a traditional way-charge mobile phone or creatively supply your tablet PC or some DIY projects such as Raspberry Pi.
Please note that this Powerbank works micro USB type portable devices
Features:
  • Ultra slim
  • Invisible cable
  • Li-polymer battery
  • Micro-USB Port
  • CE, FCC and RoHS certification
  • Compatible with Raspberry Pi A+,B,B+/2
Specification:
  • Input: DC 5V/1A
  • Output: DC5V/1A
  • Capacity: 2500mAh
  • Size:96*62*6.6mm
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 67g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE 8507600090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ