SKU
110090040
$229.99
Includes 4 drawing robots: mScara, mSpider, mEggBot and mCar Comes with a specially-designed software "mDraw"


What is mDrawBot?

DrawBot is a 4-in-1 drawing robot kit, it can be assembled into 4 different configuration drawing robots: mScara, mSpider, mEggBot and mCar. This kit consists of over 60 components, including beams, brackets, motor, etc. And comes with a specially-designed software named mDraw to control these robots.


mScara

mScara is a SCARA (Selective Compliance Articulated Robot Arm) driven by stepper motors. Adding a pen on mScara, it can draw pictures on a flat surface. You can also turn mScara into a desktop laser engraver replacing the pen with a laser diode.


mSpider

mSpider is a drawing robot which can draw pictures on a wall or a white board. Two stepper motors control the movement of mSpider though strings. Theoretically, its drawing range can be expanded by increasing the length of the strings.


mEggBot

mEggBot is designed to draw on things that are improbable to print on, such as eggs or ping-pong balls. It can be used to write letters, draw expressions on spheroid, or draw Easter eggs.


mCar

mCar is a three-wheel robot car, which contains two stepper-motor-drive wheels and a ball-caster wheel. It can draw its own movement tracks on flat surface. Installing a chalk instead of a pen, it can draw on the floor.


How to Use mDrawBot ?

Assembly

Each mDrawBot kit can be assembled into any of the 4 different configurations. We provide the detailed assembling instructions and you can build any configuration in an hour. The assembly instructions can be downloaded

here: https://github.com/Makeblock-official/mDrawBot.

Software

After installing the mDraw software, you can import images and make the robot draw them. mDraw is a powerful software designed for mDrawBot. Here are some features:

  • Support mScara, mSpider, mEggBot, mCar, XY

  • Support both pen drawing and laser engraving

  • Support custom settings of motor direction, drawing range, etc

  • Support saving parameters

  • Support SVG. file

  • Support conversion from BMP to SVG

  • Support zooming, rotating, mirroring, and moving the SVG graphics

  • Support Windows7 or later. (Will be available in Mac OS X, Linux soon.)

mDraw is an open source project hosted on Github. Fork it

here: https://github.com/Makeblock-official/mDrawBot.


SPECIFICATIONS

Frame: Anodized Aluminum

mScaramSpidermEggBotmCar
Working Area (mm2)120° of an annulus (exradius 208mm, inradius 168mm)/Cylinder with L×D=60×(10-60)

/

Power Supply:

VoltageCurrentFrequency
InputAC 100-240 V0.6A50-60 Hz
OutputDC 12 V2.0 A/

Main Controller: Makeblock Orion (Arduino UNO compatible)

Software: mDraw

Connection: USB or Bluetooth

Supported File Types: .Plain SVG, .BMP etc.

Supported OS: Windows7 or later. (Will be available in Mac OS X, Linux soon.)

Package Contains:

  • Aluminum Extrusion Parts

  • Plastic Timing Pulley 90T

  • Timing Pulley 18T

  • Pen Lift Mechanism

  • Makeblock Orion(Controller)

  • Stepper Motors

  • Stepper Motor Drivers

  • 9g Micro Servo Pack

  • Cables

  • Other Hardware and Accessories


PART LIST


DOCUMENTS

You can see more videos and pictures on kickstarter:

https://www.kickstarter.com/projects/1818505613/mdrawbot-4-in-1-drawing-robot/description

For technical support, please post your questions to our forum

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2712g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.