SKU
322100019
Rating:
100% of 100
$12.00
-
+
The SARK-110 protective rubber case helps absorb potentially damaging physical shocks to your SARK-110 antenna analyzer, while giving you unobstructed access to all connectors and controls
The SARK-110 protective rubber case helps absorb potentially damaging physical shocks to your SARK-110 antenna analyzer, while giving you unobstructed access to all connectors and controls. Being made of rubber, the protective rubber case also helps prevent your SARK-110 from damaging glass or polished surfaces.
Features:
  • Light weight durable silicone rubber case
  • Easily attaches around your SARK-110
  • Helps protect your SARK-110 from scuffs, scratches and damage
  • Custom designed for SARK-110, all input ports and holes accessible
  • Weight: 22 grams
  • Available in black
Part List:
  • 1 x Black SARK-110 Protection Boot
For more information, please visit the product page here. Also if you have any technical questions please contact the designer directly: EA4FRB. There is online community forum here and in Facebook as well.
For technical support and suggestions, please visit our forum.

Technical details

Dimensions 110mm x70mm x16mm
Weight G.W 20g
Battery Exclude

ECCN/HTS

HSCODE 3926909090
UPC 841454114512
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.