SKU
113030008
$39.95
-
+

Featured with RN171 TCP/IP module, the WiFi shield allows your Arduino/Seeeduino to connect wireless networks up to 802

Featured with RN171 TCP/IP module, the WiFi shield allows your Arduino/Seeeduino to connect wireless networks up to 802.11b/g. The RN171 module supports TCP, UDP, FTP and HTTP communication protocols, which meet the needs of most wireless and Internet of Things (IoT) network projects, such as smart home networks, robots controls and personal weather stations.


The shield covers a wide range and transmit strong signals with the newly, stable on-board antenna. The default communication protocol with the Arduino is UART/Serial, and you can select which digital pins (D0 to D7) to use for RX and TX with the two jumper rows we've incorporated. The shield also has two Grove connectors of I2C and Serial to make it can be plugged with any other Groves.

The shield is well documented with demos and you can check the User Manual here online.

 

Features

  • Various demos with step-by-step tutorials

  • Low power consumption

  • Compatible with Arduino, easy to get started with

  • CMD Support

Technical details

Dimensions 100mm x65mm x30mm
Weight G.W 41g
Battery Exclude
Voltage 3.3~5.5 V
Current 25~400mA
Transmit power 0-10 dBm
Frequency 2402~2480 MHz
Interface UART (Software serial, you can choose the digital pins as RX and TX of RN171)
Network rate 1-11 Mbps for 802.11b/6-54Mbps for 802.11g
Secure WiFi authentication WEP-128, WPA-PSK (TKIP), WPA2-PSK (AES)
Built-in networking applications DHCP client, DNS client, ARP, ICMP ping, FTP, TELNET, HTTP, UDP, TCP
RN-171 WIFLY GSX 802.11 b/g Wireless LAN Module.

Part List

Wifi Shield V2.0 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454101673

Wifi Shield V2.0

Wiki of Wifi Shield V2.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Hi, Does this WiFi-Shield v.2 support HTTPS ?
    Question by: firstname lastname on 2019-04-10 09:48:00

    Hi there, I checked the datasheet and it states Built-in networking applications: DHCP client, DNS client, ARP, ICMP ping, FTP client, Telnet, HTTP, UDP, and TCP. It does not support https. thanks.

    Answer by: admin on 2019-04-11 10:49:26