SKU
102010027
Rating:
99% of 100
$44.00
-
+

Seeed Studio BeagleBone® Green is an commercial-grade single-board computer (SBC). It is based on the open-source hardware design of BeagleBone® Black, we add two Grove connectors and made it more cost-effective.

Interested in a customized Seeed Studio Beaglebone® Green? Check out our ODM services here!

(Jason Krinder of Beagleboard.org announced Seeed Studio BeagleBone® Green at Bay Area Maker Faire, the latest version has removed the battery backed up Real Time Clock (RTC).)

One of Seeed Studio's motto is “Grow the Difference”, which has now become part of the culture of the company. This is not just reflected from what we are doing in popularizing open source culture, but also from our products. Ever since the company funded, we are continuously creating our own open platform to differentiate from the existing one such as Seeeduino vs Arduino. This time we would like to introduce a new member of those unique products----Seeed Studio Beaglebone® Green.


Seeed Studio Beaglebone® Green is a joint effort by Beaglebone®.org and Seeed Studio and it was derived from Beaglebone® Black. If you ever heard of Beaglebone® Black, you may know that Beaglebone® Black was the most popular board in the Beaglebone® board family. It is much cheaper than previous version while inherits all the good features of Beaglebone®. Seeed Studio Beaglebone® Green is better than Beaglebone® Black, we have kept almost all the good features of Beaglebone® Black such as the tiny size, abundant interface and strong expansibility, while at the same changed it a bit to make it more powerful.


blob.png


The main change is replacing the HDMI interface with 2 Grove connectors. Grove is a great invention by Seeed, it is a modular standardized connector prototyping system by which you are able to build applications without soldering and jump wires. With the rapid development of the grove system, more and more sensors, actuators, displays are joining in the grove family, all of them are integrated the standard grove connector, so that you can connect the Seeed Studio Beaglebone® Green to them with a simple cable. So far we have produced more than 30 Groves that work well with Seeed Studio Beaglebone® Green, and the number is increasing. Apart from that, we also changed the 5V barrel to be micro USB host, so that you can power the board more conveniently. 


Note


101020013 Grove - RTC is not compatible with Seeed Studio Beaglebone® Green as it requires 5V.

102020083 Grove - High Precision RTC works in 3.3V and compatible with Seeed Studio Beaglebone® Green.


Despite of the changes we made, Seeed Studio Beaglebone® Green is still fully compatible with Beaglebone® Black and applied with all the Beaglebone® Black capes. Even though Seeed Studio Beaglebone® Green has all these advantages, we did not increase the price, actually the price of Seeed Studio Beaglebone® Green is much cheaper, it may be the most low-cost Beaglebone® in history. What we want is to provide a Beaglebone® that is not only more powerful and easy-to-use but also reachable to most people. Please don’t hesitate to choose Seeed Studio Beaglebone® Green if you need a Beaglebone® for your project, I am sure you will like it.

BeagleBone® Black VS Seeed Studio BeagleBone® Green


Check the Compatible License from BeagleBoard.org.


                      BeagleBone® Black 

         MSRP: USD 55

                Seeed Studio BeagleBone® Green 

            MSRP: USD 44

 AM3358 1GHz ARM® Cortex-A8  AM3358 1GHz ARM® Cortex-A8
 512MB DDR3 RAM  512MB DDR3 RAM
 4GB 8-bit eMMC on-board flash storage  4GB 8-bit eMMC on-board flash storage
 3D graphics accelerator  3D graphics accelerator
 NEON floating-point accelerator  NEON floating-point accelerator
 2x PRU 32-bit microcontrollers  2x PRU 32-bit microcontrollers
 USB client for power & communications  USB client for power & communications
 USB host  USB host
 Ethernet  Ethernet
 2x46 pin headers  2x46 pin headers
 HDMI port  2x Grove connectors

** Seeed Studio BeagleBone® Green is both CE and FCC certified.

Technical details

Dimensions 126mm x76mm x24mm
Weight G.W 81g
Battery Exclude

Part List

SeeedStudio BeagleBone Green 1
USB Cable 1
User Guide 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8473301180
UPC 841454100409
FCC 1
CE 1
ROHS 1

A Smart home monitoring equipment by BBG

A Smart home monitoring equipment by BBG

Projects of BeagleBoard

Explore the ever-expanding list of registered projects to stir your own project ideas. Whether you're new to Beagle or an experienced Beagle enthusiast, this list has something inspirational for you. Start your own and change the world, one Beagle project

BeagleBoard Getting Started

Beagles are tiny computers with the capability of modern systems, without the bulk, expense, or noise. Read the step-by-step getting started tutorial below to begin developing with your Beagle in minutes.

BeagleBoard Main Page

Meet the Beagles: Open Source Computing Get your hands in technology's guts and control your development destiny with these credit-card sized, low-power, open-hardware computers. Experiment with Linux, Android and Ubuntu and jump-start development in fiv

SeeedStudio BeagleBone Green

SeeedStudio BeagleBone Green (BBG) is a low cost, open-source, community supported development platform for developers and hobbyists. It is a joint effort by BeagleBoard.org and Seeed Studio.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Fine - no problems

    Review by

    Posted on

  2.  
    Rating
    100%
    Works 24/7/365 :-)

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    80%
    It works, ok

    Review by

    Posted on

  6.  
    Rating
    80%
     

    Review by

    Posted on

  7.  
    Rating
    100%
    Good quality assembly that worked first time, no problems.

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
     

    Review by

    Posted on

  13.  
    Rating
    100%
     

    Review by

    Posted on

  14.  
    Rating
    100%
     

    Review by

    Posted on

  15.  
    Rating
    100%
     

    Review by

    Posted on

  16.  
    Rating
    100%
     

    Review by

    Posted on

  17.  
    Rating
    100%
     

    Review by

    Posted on

  18.  
    Rating
    100%
     

    Review by

    Posted on

  19.  
    Rating
    100%
     

    Review by

    Posted on

  20.  
    Rating
    100%
     

    Review by

    Posted on

  21.  
    Rating
    100%
     

    Review by

    Posted on

  22.  
    Rating
    100%
     

    Review by

    Posted on

  23.  
    Rating
    100%
     

    Review by

    Posted on

  24.  
    Rating
    100%
    Nice BBG very nice

    Review by

    Posted on

  25.  
    Rating
    100%
    Green Looks rock solid. Works as described. ;) What if you add another 512M RAM chip?!!

    Review by

    Posted on

  26.  
    Rating
    100%
    first order excellent logistic support

    Review by

    Posted on

  27.  
    Rating
    100%
    Nice Beaglebone The Seeed version of beaglebone is a fine embedded computer for the applicationis that do not need video output and at the same time makes it easy to use the groove series of sensors.

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:21:18

    How do you perform these instructions without a monitor attached to the BBG?

    Answer by: admin on 2018-12-18 02:21:18