SKU
113020010
Rating:
90% of 100
$13.90
Powered by the ESP8266 WiFi module Supports 802.11 b/g/n protocol (2.4GHz) Supports AP, STA and AP+STA coexistence mode Onboard ceramic antenna Grove compatible 4pin UART connector

Grove - UART WiFi is a serial transceiver module featuring the ubiquitous ESP8266 IoT SoC. With integrated TCP/IP protocol stack, this module lets your microcontroller interact with WiFi networks with only a few lines of code. Each ESP8266 module comes pre-programmed with an AT command set firmware, meaning you can send simple text commands to control the device. The SoC features integrated WEP, WPA/WPA2, TKIP, AES, and WAPI engines, can act as an access point with DHCP, can join existing WiFi networks and has configurable MAC and IP addresses.

Features

  • Grove 4-pin connector (RX,TX,VCC,GND)

  • 802.11 b/g/n protocol (2.4GHz)

  • WiFi Direct (P2P), soft-AP

  • Supports three modes: AP, STA and AP+STA coexistence mode

  • Integrated TCP/IP protocol stack

  • LwIP (lightweight IP)

  • Integrated low power 32-bit CPU could be reprogrammed as an application processor

  • Integrated temperature sensor

  • Serial UART Interface

  • Multi-queue QoS management

  • Wake up and transmit packets in < 2ms

  • Metal shielding

  • Onboard ceramic antenna

  • Reset switch

Specification

  • Input voltage: 3V / 5V

  • Baud Rate: 115200

  • Based on ESP8266 ESP-07 SoC

  • AT Firmware: esp_iot_sdk_v1.1.0 + Seeed modifications:

  • 2x additional AT commands to control blue Link LED.

  • Register red WiFi LED to the ESP8266 wifi state LED.

  • AT command set

  • SDIO 1.1/2.0, SPI, UART

  • Five power states: OFF, DEEP_SLEEP, SLEEP, WAKEUP and ON.

  • Standby power consumption of < 1.0mW (DTIM=3)

  • Integrated TR switch, balun, LNA, power amplifier and matching network

  • Integrated PLLs, regulators, DCXO and power management units

  • +19.5dBm output power in 802.11b mode

  • Power down leakage current of<10uA

  • Hardware accelerators for CCMP (CBC-MAC, counter mode), TKIP (MIC, RC4), WAPI (SMS4), WEP (RC4), CRC

  • WPA/WPA2 PSK, and WPS driver

  • A-MPDU & A-MSDU aggregation & 0.4ms guard interval

  • Dimensions: 25.43mm x 20.35mm

You can share your awesome projects to our recipe, where you can find what the other makers will make with this shield as well. For technical support, please post your questions to our forum .

Technical details

Dimensions 130mm x90mm x10.5mm
Weight G.W 11g
Battery Exclude

Part List

Grove - Uart Wifi 1
Grove Cable 1

ECCN/HTS

HSCODE 8517709000
UPC 841454100614

Grove - UART Wi-Fi

Grove - UART WiFi is a serial transceiver module featuring the ubiquitous ESP8266 IoT SoC. With integrated TCP/IP protocol stack, this module lets your micro-controller interact with WiFi networks with only a few lines of code. Each ESP8266 module comes p

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Everything Ok! Fast service, good products. This will be my electronics components shop from now on! Passed the test!

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:23:59

    Hi there, you can use the hardware serial port or the software serial to communicate with arduino. **https://www.arduino.cc/en/Reference/SoftwareSerial** thanks.

    Answer by: admin on 2018-12-18 02:23:59