SKU
110990479
Rating:
100% of 100
$74.90
-
+
Mini Soldering Iron - US Standard (Shape-BC2), Mini soldering iron, soldering iron, soldering, iron

notice.png


Mini Soldering Iron, is a small, lightweight, quick heating up soldering pencil for great soldering application. Temperature can be controlled accurate, stable and easy adjusted from 100 to 400 Celsius with STM32. Benefit from dual temperature and accelerated sensors, the solder can be in sleep mode and over-heating warning automatically. Soldering iron tips can be replaceable for 4 types and can be programed software.

Features:
  • Portable and lightweight. More convenience for soldering.


  • Easy temperature control


  • Sleep mode, which good for safety use and extend lift of soldering tips.


  • Alert mode, screen appears “warning” when temperature is higher than 400℃.


  • Solder iron tips can be changeable.


  • Software can be rewrote and programmed.


  • The power adapter accepts 100V-240V voltage input.


Specifications

Screen

OLED

USB Port

Micro USB

Power Port

DC5525

Operating Part Dimensions

Length: 96mm, Diameter: 16.5mm

Heating Part Dimensions

Length: 33mm, Diameter: 5.5mm

Weight

33g (power adaptor not included)

Operation Specifications

Power

65W

Adjustable Temperature Range

100℃ - 400℃

Temperature Stability

±2%

Note:

If you shake the Mini Soldering Iron without the power cable connection, you will hear noise from the DC jack. The DC jack is designed with several shrapnels inside for better connection from different angles. The noise is from the shrapnels. It is normal. If you plug the power cable, there will be no noise.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 352g
Battery Exclude

Part List

Mini Soldering Iron Operating Part 1
Solder iron tip type-BC2 1
DC5525 power adaptor (US Standard) 1
Earth clamps 1

ECCN/HTS

HSCODE 85151100
USHSCODE 85151100
UPC 841454100454
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    excellent item Sometimes the FW may reset. But, this iron is well managed for temperature. It is small and very easy to use. It is an excellent item for me.

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:29:35

    Hi there~ We've updated the firmware, you can find it in the Documents, and please refer to the user manual before you burn the firmware. Regards

    Answer by: admin on 2018-12-18 02:29:35
  • Question by: admin on 2018-12-18 02:21:21

    Hello, could you please provide some pictures or vedio. you can contact our email # techsupport@seeed.cc # Regards

    Answer by: admin on 2018-12-18 02:21:21
  • Question by: admin on 2018-12-18 02:21:09

    Thanks for sharing&nbsp;<a href="http://ccleanerdownloadz.com/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">motivation others</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://ccleanerdownloadz.com/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size: 9.0pt">Utilization of media</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://spotifypremiumapk.co/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">spotify premium hack free apk</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://spotifypremiumapk.co/spotify-web-player/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Arial;font-size:9.0pt">Install web player</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://spotifypremiumapk.co/spotify-free-on-ios-iphone/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">Free service of Spotify</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://clashofclansapk.co/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size: 9.0pt">media for clash of claans</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://clashofclansapk.co/coc-hacks-mod-apk-cheats/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">Latest design of pencils</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://clashofclansapk.co/clash-royale-apk-download/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">Cycle pahse</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://dreamleaguesoccerapk.co/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial; font-size:9.0pt">Google rank</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="https://freedomapkapp.co/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">web quality pictures</span></a>

    Answer by: admin on 2018-12-18 02:21:09
  • Question by: admin on 2018-12-18 02:20:56

    that don&#39;t work if i change it to F then save config file power on iron then unplug iron open config file again change tempure to 450 save the file power on the iron the iron will only heat to 300 F

    Answer by: admin on 2018-12-18 02:20:56