SKU
114990266
$32.95
The Audio Hacker shield for Arduino allows you to perform realtime digital signal processing

The Audio Hacker shield for Arduino allows you to perform realtime digital signal processing. Record audio samples into memory and play them back. Mix samples, manipulate audio, build audio effects, or synthesize entirely new sounds. All with Arduino programming!
  • High quality 12-bit ADC and 12-bit DAC. Realtime ADC sampling and output to DAC at 44.1 kHz.
  • 256K SRAM for recording/playback of audio samples. No SD card is needed! High-speed SRAM allows fast access to audio data for realtime processing and mixing.
  • Record about 9 seconds of high quality audio at 22 kHz with 12-bit resolution to SRAM. Much longer samples can be recorded at lower frequency and/or resolution. See memory capacity below.
  • TS922IN op-amp provides high current output and up to 100X gain preamp for weak inputs.
  • Two onboard buttons for input, bypass switch, volume knob.
  • Connection for 3V battery backup to retain samples in memory.
  • Compatible with Arduino Uno, Duemilanove, Mega, and Leonardo. Uses digital pins 5-13.
  • Easy to assemble kit! Available assembled in limited quantities.
The optional DJ Shield (sold separately) can be added on top to give you 5 buttons, 3 potentiometers, and two indicator LEDs. It's not required to use with the Audio Hacker but it makes it easier to do projects that require more controls.
Features:
  • Audio input and output 3.5mm stereo jacks and solder pads. The stereo input is converted to mono, and the output is always mono. Solder pads are provided for input and output in case you want to use different types of connectors
  • The bypass switch allows you to hear the input signal (after it has been converted to mono) on the output. This switch allows you to compare the original signal with the processed output of the Audio Hacker.
  • Small volume knob for the output level of the processed signal
  • Two buttons provided for user input. These are connected to digital pins 5 and 6.
  • Preamp gain allows you to amplify weak input signals. For inputs from an MP3 music player (e.g. iPod) or computer, this potentiometer should be set to its lowest level (no gain).
  • Battery connection allows you to keep your audio samples in non-volatile memory when power is disconnected. A simple 3V coin cell battery (e.g. CR2032) is sufficient to retain the memory contents. See this project for more details.
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 32g
Battery Exclude

ECCN/HTS

HSCODE 9031900090
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.