SKU
113990109
$14.00
-
+
EMWE 3165, wifi module, EMW3165 series wifi module, wi-fi module
EMWE - 3165 - A is EMW3165 series wi-fi module development evaluation board, users use It can easily implement for MXCHIP wi-fi module development and evaluation.
This product contains NFC antenna, JTAG, USB, DB9, buttons, and other interface, also contains a 3.7 V battery, button battery 3.3 V;
Can cooperate with simulators for wi-fi module in the simulation burning. And can cooperate mxchipWNet library evaluation module: quickly passthrough, EASYLINK,
NFC matching and other functions.
Support model:
Module type Type of antenna
EMW3165-P P PCB antenna
EMW3165-E E External antenna
Part List:
1 x EMWE-3165-A Development Board

There is a forum for you to discuss and show your idea:www.emw3165.com

Technical details

Dimensions 170mm x110mm x18mm
Weight G.W 69g
Battery Exclude

Part List

EMWE - 3165 - A Development Board 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 8517700000
UPC 841454109730
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.