SKU
317060015
Rating:
100% of 100
$7.50
News ESP8266 improve the peripheral circuit, enhance the impedance matching, signal output is better, both stability and anti-interference ability, have been greatly improved
News ESP8266 improve the peripheral circuit, enhance the impedance matching, signal output is better, both stability and anti-interference ability, have been greatly improved.
ESP8266 is a ultra-low power UART-WiFi module. It has excellent dimensions and ULP technology compared to other similar modules. The module is special design for monile devices and Internet of Things (IoT). When devices connect to WiFi with ESP8266 module, it can process LAN communication.
ESP8266 shows in three options: onboard PCB antenna, IPEX connectors, half hole.
Esp8266 can be applied to Smart Grid, Intelligent Transportation System, Smart Home, handset and industrial control system etc.
Features:
  • Added six I/O serial and six SPI serial
  • support wireless 802.11 b/g/n standard
  • support the STA/AP/STA + AP three work modes
  • built-in TCP/IP protocol stack, and support multiple TCP Client connection
  • support rich Socket the AT command
  • support UART/GPIO data communication interface
  • support Smart Link intelligent networking
  • support remote firmware update (OTA)
  • built-in 32-bit MCU and can be applied as processor
  • low power consumption, suitable for battery-powered applications
  • single 3.3 V power supply
Specification:
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.