SKU
317060016
Rating:
100% of 100
$6.95
-
+
We release a tutorial for ESP8266,wifi esp,esp32, esp8266

We release a tutorial for ESP8266.

This is WiFi serial transceiver module, based on ESP8266 SoC.

The SOC has Integrated TCP/IP protocol stack

We have a set of documents in Chinese. We are preparing tutorials and demo software to showcase utility of this module.

Please buy this module only when you understand the existing documents.

ESP8266 is a highly integrated chip designed for the needs of a new connected world. It offers a complete and self-contained Wi-Fi networking solution, allowing it to either host the application or to offload all Wi-Fi networking functions from another application processor.

ESP8266 has powerful on-board processing and storage capabilities that allow it to be integrated with the sensors and other application specific devices through its GPIOs with minimal development up-front and minimal loading during runtime. Its high degree of on-chip integration allows for minimal external circuitry, and the entire solution, including front-end module, is designed to occupy minimal PCB area.

Corresponding Interface

  • Upgrade 1M Flash

  • SDIO 2.0, SPI, UART

  • 32-pin QFN package

  • Integrated RF switch, balun, 24dBm PA, DCXO, and PMU

  • Integrated RISC processor, on-chip memory and external memory interfaces

  • Integrated MAC/baseband processors

  • Quality of Service management

  • I2S interface for high fidelity audio applications

  • On-chip low-dropout linear regulators for all internal supplies

  • Proprietary spurious-free clock generation architecture

  • Integrated WEP, TKIP, AES, and WAPI engines

Specification

  • 1M Flash

  • 802.11 b/g/n

  • Wi-Fi Direct (P2P), soft-AP

  • Integrated TCP/IP protocol stack

  • Integrated TR switch, balun, LNA, power amplifier and matching network

  • Integrated PLLs, regulators, DCXO and power management units

  • +19.5dBm output power in 802.11b mode

  • Power down leakage current of<10uA

  • Integrated low power 32-bit CPU could be used as application processor

  • SDIO 1.1/2.0, SPI, UART

  • STBC, 1&times;1 MIMO, 2&times;1 MIMO

  • A-MPDU & A-MSDU aggregation & 0.4ms guard interval

  • Wake up and transmit packets in < 2ms

  • Standby power consumption of < 1.0mW (DTIM3)


Part List

  • 1x Esp8266 module

云之家图片20170105161411.png

Resource

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

Part List

WiFi Serial Transceiver Module w& ESP8266 - 1MB Flash 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454100591
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: Smith Smith on 2019-11-02 04:02:19
  • What is the Vcc?
    Question by: admin on 2018-12-18 02:32:04

    Hi~3.3V

    Answer by: admin on 2018-12-18 02:32:04
  • Question by: admin on 2018-12-18 02:23:18

    Hi~please copy this link to your browser: http://espressif.com/zh-hans/support/download/documents

    Answer by: admin on 2018-12-18 02:23:18