SKU
114990221
$9.99
-
+
The Mix color PLA pack refills for 3Doodler 2
The Mix color PLA pack refills for 3Doodler 2.0 standard pen. This PLA plastic is more bio-based (generally corn, soy beans, etc) and rigid than the ABS plastic. The heat requirement is 35°C lower than the ABS plastic and this plastic refills are more suited to building structures.
this pack contains 5 mix colors:
  • 5 strands of TEAL (10" each)
  • 5 strands of STYL(10" each)
  • 5 strands of STYL (10" each)
  • 5 strands of GRAS(10" each)
  • 5 strands of FRST (10" each)

Please note: this product will not be delivered to the areas below
  • Japan
  • Korea

This product is only for the retail customer

Documents:
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 255mm x75mm x4.5mm
Weight G.W 58g
Battery Exclude

ECCN/HTS

HSCODE 3916909000
USHSCODE 39169050
UPC 841454105718
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.