SKU
114990220
$9.99
The Mix color ABS pack refills for 3Doodler 2

The Mix color ABS pack refills for 3Doodler 2.0 standard pen. It contains five mix colors that helps you to create glossy and colorful projects. The ABS packs sticks well that can easier to peel off materials such as paper, it has a decent bend and has less chance to snap than the PLA plastic as well.

This pack contains 5 mix colors:

  • 5 strands of ORNAGE (10" each)

  • 5 strands of BLGN(10" each)

  • 5 strands of BLEU (10" each)

  • 5 strands of PLUM(10" each)

  • 5 strands of HOOD (10" each)

Please note: this product will not be delivered to the areas below

  • Japan

  • Korea

This product is only for the retail customer

Documents:

User Manuals

Community

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 255mm x75mm x4.5mm
Weight G.W 49g
Battery Exclude

ECCN/HTS

HSCODE 3916909000
UPC 841454105732
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.